Cellulose Acetate Membrane Filters Discs/ Type 12342, pore size 5 µm, 100 pieces per pack
Top Features of - Cellulose Acetate Membrane Filters Discs
- High flow rates and thermal stability
- Excellently suited for pressure filtration devices
- Compatible with aqueous solutions, oils, alcohols and other organic solvents
Popular Applications for Cellulose Acetate Membrane Filters Discs
- Filtration of aqueous solutions
- Solvent filtration mixtures
- Clarification
- Price (USD):
- $168.00
- Item No.:
- 12342--25------N
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cellulose Acetate Membrane Filters
The hydrophilic cellulose acetate membrane filters combine high flow rates, good chemical resistance (pH 4-8) and thermal stability with very low adsorption characteristics. They are excellently suited for use in pressure filtration devices. They are available in different pore and diameter sizes from 0.2 to 5 µm and from 13 mm to 293 mm respectively.
Applications
-
Application
-
8799049187936
-
8799049417312
- 8799045747296
-
8799049187936
-
Application Area8804481991264
Dimensions
-
Filter Diameter⌀ 25 mm
-
Membrane Thickness140 µm
General Specifications
-
Filter Format8798987879008
-
Filter Paper/Membrane Color8798966481504
-
Flow Rate23 L/m²/s (Air)
-
Grade8799001739872
-
Membrane Color | Grid Color8799002395232
Materials of Construction
-
Membrane Material8799042863712
Physicochemical Information
-
Bubble Point≥ 0.3 bar
-
Burst Pressure≥ 0.25 bar
-
Pore Size5 µm
-
Wettability8799106925152
Product Information
-
Filter Type8804451844704
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery Condition8798979031648
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.