Vivaspin® Turbo 15 PES Centrifugal Concentrator, 48 pc

Top Features

  • Fastest sample concentration with maximum target molecule recoveries   
  • Simplest, pipette-friendly retentate retrieval
  • Highest chemical and temperature resistance 

Popular Applications

  • Concentration  
  • Desalting  
  • Buffer exchange

MWCO
Price (USD):
$727.00
Item No.: 
VS15T02
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaspin® Turbo centrifugal concentrators are disposable ultrafiltration units for the concentration of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles – thanks to the broad range of molecular weight cut-offs (MWCO) and unique choice between polyethersulfone (PES) and regenerated cellulose (RC) membranes.

Ultimate Speed, Seamless

Recovery Vivaspin® Turbo 15 PES is recommended for concentration or diafiltration of initial sample volumes up to 15 mL. The highly optimized design with twin vertical membranes brings ultrafast speeds to your ultrafiltration processes. Furthermore, the low adsorbing polyethersulfone (PES) membranes and smooth transition between filter and housing ensure maximum target molecule recoveries every time.

Collect Every Last Drop

The unique, low-volume angular dead stop in Vivaspin® Turbo prevents concentration to dryness while ensuring the highest concentration factors possible in a single device. Retentate retrieval is convenient too, using standard pipette tips.

Engineered for Your Application

The specially selected polymers and membranes offer increased chemical, pH and temperature resistance, enabling Vivaspin® Turbo to meet the needs of niche and novel applications for small-scale ultrafiltration.

Applications

  • Application
    • Concentration  
    • Diafiltration  
    • Desalting  
    • Buffer Exchange  
    • Ultrafiltration  
  • Application Area
    • Biologics development  
    • Diagnostic sample prep  
    • Environmental sample prep  
    • Formulation development  
    • Life science research  
    • Nanotechnology research  
    • Structural biology  
    • Vaccine development  
  • Industry
    Pharma / Biotech  
  • Intended Use
    General Laboratory Use (GLU)  
  • Market
    • BioPharma  
    • Research  
    • Environmental  

Compliance Information

  • Animal Components
    No  
  • Certification
    ISO 9001  

Dimensions

  • Membrane Area
    7.2 cm²  
  • Overall Length
    118 mm  

General Specifications

  • Maximum G-force Angle Rotor
    4,000 g  
  • Maximum G-force Swing-out Rotor
    4,000 g  

Materials of Construction

  • Concentrator Body/Sleeve
    Styrene Butadiene Copolymer (SBC)  
  • Concentrator Cap
    Polypropylene (PP)  
  • Filtrate Vessel
    Polypropylene (PP)  
  • Membrane Material
    Polyethersulfone (PES)  

Physicochemical Information

  • MWCO
    10 kDa  

Product Information

  • Brand
    Vivaspin® Turbo  
  • Device Type
    Centrifugal  
  • Pack Size
    48  
  • Sample Type
    • Macromolecule  
    • Protein  
    • Peptide  
    • Nanoparticles  
    • Virus  
    • VLP  
    • Viral Vector  
    • Exosome  
    • LNP  
    • Nucleic Acid  

Volume

  • Dead Stop Volume
    60 - 100 µL  
  • Hold-up Volume
    10 µL  
  • Maximum Capacity, Fixed Angle Rotor
    9 mL  
  • Maximum Capacity, Swing Bucket Rotor
    15 mL  
  • Minimum Recirculation Volume
    N/A  
  • Volume Range
    4 – 15 mL  
  • Picus® Electronic Pipette, Single Channel

    $1,110.00

    Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.

    Top Features of Picus® Electronic Pipettes

    • Lightweight and compact
    • Comfortable handling
    • Award-Winning design

    Popular Applications for Picus® Electronic Pipettes

    • Cell-based assays
    • Filling mircotiter plates
    • DNA extraction
    • ELISA
    • Handling of liquids classified as foamy, viscous or volatile

    Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Picus® Electronic Pipette, Single Channel

    $1,110.00

    Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.

    Top Features of Picus® Electronic Pipettes

    • Lightweight and compact
    • Comfortable handling
    • Award-Winning design

    Popular Applications for Picus® Electronic Pipettes

    • Cell-based assays
    • Filling mircotiter plates
    • DNA extraction
    • ELISA
    • Handling of liquids classified as foamy, viscous or volatile

    Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.

  • Optifit Non Sterile Extended Pipette Tips, Racked

    $91.50

    Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

  • Citation information is temporarily unavailable. Please check back later.

    Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.