Chromogenic Coilform Nutrient Pads with gridded membranes for determination of E. coli and coliforms acc. The NPS are individually packaged sterile in petri dishes and sealed in aluminum bags for longest shelf life.

Target Microorganism
Price (USD):
$262.00
Item No.: 
14049--50------N
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Features:

  • Grey-white
  • 0.45µm
  • High-flow, Sterile, 50mm
  • Pack size 100

Applications

  • Application Area
    Bioburden/Microbial enumeration

Biological Information

  • Target Microorganism
    Chromogenic coliforms

Dimensions

  • Filter Diameter
    ⌀ 50 mm

General Specifications

  • Culture Media
    VLB-S7-S
  • Membrane Color | Grid Color
    white | green

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)

Physicochemical Information

  • Pore Size
    0.45 µm HF

Product Information

  • Pack Size
    100
  • Type
    Media

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´