Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Table Top Robotic Mass Comparators with Max Capacity 10 g

Top Features of Table-Top Robotic Mass Comparators

  • 120 Magazine positions for continual processing 
  • Ensured precision and consistency 
  • Speedy, efficient operation 

Popular Applications for Table-Top Robotic Mass Comparators

  • High-accuracy differential weighing  
  • Mass metrology
Scale Interval
Item No.: 
CCR10.6-C
*Custom/bulk order quotes are provided within 24 hours of request.
Table Top Robotic Mass Comparators with Max Capacity 10 g
Table Top Robotic Mass Comparators with Max Capacity 10 g

Top Features of Table-Top Robotic Mass Comparators

  • 120 Magazine positions for continual processing 
  • Ensured precision and consistency 
  • Speedy, efficient operation 

Popular Applications for Table-Top Robotic Mass Comparators

  • High-accuracy differential weighing  
  • Mass metrology
Item No.:
CCR10.6-C

Overview

Specifications

Reliable Automated Solutions 

The CCR-Compact Robotic Systems offer table-top sized automated solutions for mass determination or dissemination processes up to 10 g maximal capacity.

With 120 magazine positions, these systems offer a walkaway solution allowing continuous processing of the measurements overnight or over the weekend. Designed for simultaneous management of reference and test weights the Sartorius dual robotic arm system with the patented multi and single weight handlers speeds up the processes with its most efficient motion sequences and handles the weights with highest precision and consistency. The climate sensor integrated into the weighing chamber additionally contribute to the reliability of the results.  

Ultimate Compliance  

Three different variants not only cover mass dissemination requirements from National Metrology Institutes and Legal Metrology Labs accredited to Class E1 but offer attractive high-throughput solutions for calibration laboratories typically accredited to E2 or F1.

Features

  • Repeatability (typical), s
    0.5 µg
  • Scale Interval
    1 µg

Operating Conditions

  • Maximum Weighing Capacity
    10g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.