Incucyte® Cytotox Dye for Counting Dead Cells

Supplied as solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate).

Top Features of Incucyte® Cytotox Dye

  • Detect cytotoxicity in real time with non-perturbing reagents
  • Reduce loss of compromised cells with simple, mix-and-read protocols
  • Acquire reliable data with little or no intrinsic fluorescence
  • Multiplex with proliferation and apoptosis measurements

Popular Applications for Incucyte® Cytotox Dye

  • Ideal for detection of cell membrane integrity disruption and quantitation of cell death in real-time
  • Multiplexed applications, such as apoptosis, proliferation, and single spheroid growth, when combined with other Incucyte® reagents and metrics
  • NETosis

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Color
Price (USD)
$196.00
Article number: 
4632
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Cytotox Dye for Counting Dead Cells
Incucyte® Cytotox Dye for Counting Dead Cells

Supplied as solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate).

Top Features of Incucyte® Cytotox Dye

  • Detect cytotoxicity in real time with non-perturbing reagents
  • Reduce loss of compromised cells with simple, mix-and-read protocols
  • Acquire reliable data with little or no intrinsic fluorescence
  • Multiplex with proliferation and apoptosis measurements

Popular Applications for Incucyte® Cytotox Dye

  • Ideal for detection of cell membrane integrity disruption and quantitation of cell death in real-time
  • Multiplexed applications, such as apoptosis, proliferation, and single spheroid growth, when combined with other Incucyte® reagents and metrics
  • NETosis

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Price (USD):
$196.00
Item No.:
4632
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Incucyte® Cytotox Dyes are formulated to detect cell membraned integrity disruption in real time to quantify cell death. These dyes are ideally suited to the mix-and-read, real-time quantification of cells undergoing cytotoxicity. When combined with Incucyte® Live-Cell Analysis Systems and integrated software, these reagents allow for reliable, accurate evaluation of cytotoxicity. These dyes can also be used in conjunction with other Incucyte® reagents for multiplexed readouts of cytotoxicity, proliferation and apoptosis within the same well. Addition of the Incucyte® Cytotox Dyes to normal healthy cells is non-perturbing to cell growth or morphology and yields little or no intrinsic fluorescent signal.

Once cells become unhealthy, the plasma membrane integrity diminishes, allowing entry of the Incucyte® Cytotox Dye and yielding a 100- to 1000-fold increase in fluorescence upon binding to deoxyribonucleic acid (DNA). With the Incucyte® integrated analysis software, fluorescent objects can be quantified, and background fluorescence minimized.

Presentation, Storage and Stability

Incucyte® Cytotox Dyes are supplied as a solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate). Upon receipt, the solution should be stored at -20°C or 4°C, depending on the reagent, and protected from light. When stored as described, the stock solutions will be stable for 6 - 12 months.

Recommended Use

We recommend that each vial of Incucyte® Cytotox Green or Red Dye is diluted to a stock concentration of 100 µM in full media or PBS. This may then be diluted further in full media for direct addition to cells seeded in a 96-well plate to yield a final concentration of 250 nM (e.g., 1:4000 dilution of the original green or red dye).

Incucyte® Cytotox NIR Dye should be diluted to a final concentration of 0.6 µM (1:000 dilution) in full culture media for use.

When used in an Incucyte® Live-Cell Analysis System, we recommend data collection every 2-3 hours. Additional protocol details can be found in the Product Guide.

Applications

  • Application
    • Cytotoxicity
    • Spheroid Cell Health
  • Assay Type
    • Cytotoxicity
    • NETosis
  • Research Area
    Cell Health

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Red
  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    -20 °C

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.