Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

MEM-Eagle without L-Glutamine

MEM-Eagle Minimum Essential Medium or Minimal Essential Medium is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers.

Modified as follows

  • With Earles salts Base

  • With Phenol Red

  • With Sodium Bicarbonate

  • Without L-Glutamine

Volume
Price (USD)
$22.20
Item No.: 
01-025-1A
*Custom/bulk order quotes are provided within 24 hours of request.
MEM-Eagle without L-Glutamine
MEM-Eagle without L-Glutamine

MEM-Eagle Minimum Essential Medium or Minimal Essential Medium is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers.

Modified as follows

  • With Earles salts Base

  • With Phenol Red

  • With Sodium Bicarbonate

  • Without L-Glutamine

Price (USD):
$22.20
Item No.:
01-025-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

MEM-Eagle Minimum Essential Medium or Minimal Essential Medium is simply a modification BME containing higher concentrations of essential nutrients. MEM has been utilized for the cultivation of a wide array of cells grown in monolayers. The optional supplementation of non-essential Amino Acids (NEAA) to the formulations that incorporate either Hank's or Earle's Salts has broadened the usefulness of this medium. We offer a variety of MEM modifications for a range of cell culture applications.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With Earle's Salt Base
    • With Phenol Red
    • With Sodium Bicarbonate
    • Without L-Glutamine

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.