iQue Forecyt® Enterprise Server Software

Top Features of iQue Forecyt® Enterprise Server Software 

  • Unlimited Access and Data Sharing for everyone in your laboratory

  • Throughput enhancement by allowing experiments to be run on multiple instruments

  • Security and reliability via centralized data storage and encrypted network communication

User License
Item No.: 
60036
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Sync iQue® Data Across a Network

A scalable solution for multi-user or multi-instrument environments. Multiple users connect directly to the iQue Forecyt® database over the network using floating licenses, eliminating the need to import | export data and allowing multiple users to set up, run and analyze experiments simultaneously from any PC connected to the network. Provide unlimited access to Forecyt for your entire organization or to only a few people depending on the size of your laboratory.

Enterprise Scales with Your Research

  • Researchers - everyday ease of use and collaboration

  • Screeners - scalability when using multiple instruments generating high volumes of data

  • Core - whether you are running a core or using a core, access can be granted between researcher and data directly

Deployment Options

Enterprise offers flexible options to support your organizational needs as the number of users and instruments grows. Enterprise removes the stress of deployment by providing multiple options accounting for cost, complexity, timing and infrastructure.

Features

  • Device/Instrument Compatibility
    iQue®

Product Information

  • Brand
    iQue®
  • User License
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´