- Shop
- Single-Use Assemblies
- Large Scale Filter Assemblies
- Trolley for Maxicaps® MR
Trolley for Maxicaps® MR
Stainless steel trolley for efficient operation of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.
- Compact stainless-steel design and easy cleaning
- Integrated storage area for required components
- Air filter holder for easy venting and integrity testing
- Suitable for all Maxicaps® MR Gen. 2 configurations
- Article number:
- FIA500010
Trolley for Maxicaps® MR
Stainless steel trolley for efficient operation of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.
- Compact stainless-steel design and easy cleaning
- Integrated storage area for required components
- Air filter holder for easy venting and integrity testing
- Suitable for all Maxicaps® MR Gen. 2 configurations
Overview
Specifications
Choose your Maxicaps® MR Accessories
The trolley is the central component of the Maxicaps® MR Gen. 2 stainless steel holder. It is compatible with all Maxicaps® MR Gen. 2 filter device configurations. It is designed to save space and offers storage space for required components when they are not in use.
Key features include:
- Compact Footprint: Its streamlined design minimizes space usage while offering a secure stand, featuring two lockable casters to prevent unwanted movement.
- Integrated storage areas: The trolley features built-in spaces for required valve actuators and lifting handles, providing an ideal storage solution when not in use.
- Stainless steel design: Crafted for easy cleaning with suitable agents, ensuring hygiene and operational efficiency.
- Tilting feature: The tilting function facilitates optimal venting and draining, increasing process efficiency
- Vent filter holder: Height-adjustable air filter holder, which allows the air filter to be optimally and ergonomically positioned for venting and integrity testing.
- Movable: The trolley features rotating castors, allowing easy movement of the Maxicaps® MR to the point of use as and to the disposal area after use.
Dimensions
-
Dimensions WxDxH1,010 × 900 × 2,300 mm | 40 × 35 × 90.5"
Weight
-
Total Weight64 kg | 141 lbs