- Shop
- Single-Use Assemblies
- Large Scale Filter Assemblies
- Lifting Handle for Maxicaps® MR
Lifting Handle for Maxicaps® MR
Multi-Use stainless steel handles for economic lifting of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.
- Multi-Use, stainless steel component for ergonomic lifting of filter elements.
- Compatible with all Maxicaps® MR Gen 2. configurations.
- Insertable in designated trolley for Maxicaps® MR Gen. 2
- Colored markings for correct positioning and easier operation
- Item No.:
- FIA500011
Lifting Handle for Maxicaps® MR
Multi-Use stainless steel handles for economic lifting of Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies.
- Multi-Use, stainless steel component for ergonomic lifting of filter elements.
- Compatible with all Maxicaps® MR Gen 2. configurations.
- Insertable in designated trolley for Maxicaps® MR Gen. 2
- Colored markings for correct positioning and easier operation
Overview
Specifications
Choose your Maxicaps® MR Accessories
The lifting handle for Maxicaps® MR Gen. 2 is designed to facilitate ergonomic lifting of Large Scale Single-Use Filtration Assemblies. Crafted from durable stainless steel, this multiuse component can be easily attached to the filter unit, ensuring compatibility with all configurations of Maxicaps® MR Gen. 2.
Key Features include:
- Versatility: Compatible with all configurations of Maxicaps® MR Gen. 2, offering flexibility across various setups.
- Ergonomic Lifting: Designed to facilitate the lifting of filter elements, enhancing operational efficiency and user comfort.
- Seamless Integration: Fits perfectly into the designated holder in the trolley for Maxicaps® MR, streamlining the filtration process.
- Stainless steel design: Crafted for easy cleaning with suitable agents, ensuring hygiene and operational efficiency.
- Color-Coded System: Features colored markings on handles, filter unit, and trolley to guide correct positioning, simplifying operation and minimizing errors.
- Ergonomic Design: Ergonomic lifting of filter elements reduces strain and enhances user comfort during handling.
Weight
-
Total Weight4 kg | 8.8 lbs