- Shop
- Single-Use Assemblies
- Large Scale Filter Assemblies
- Lifting Gear for Maxicaps® MR
Lifting Gear for Maxicaps® MR
Lifting gear for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies for easy handling and installation of heavy filter units, enhancing operational security.
- Multi-Use stainless steel construction for durability
- Facilitates easy lifting and installation
- Compatible with Biostat STR® Lifting Device
- Suitable for all Maxicaps® MR Gen. 2 configurations
- Item No.:
- FIA500012
Lifting Gear for Maxicaps® MR
Lifting gear for Maxicaps® MR Gen. 2 Large Scale Single-Use Filtration Assemblies for easy handling and installation of heavy filter units, enhancing operational security.
- Multi-Use stainless steel construction for durability
- Facilitates easy lifting and installation
- Compatible with Biostat STR® Lifting Device
- Suitable for all Maxicaps® MR Gen. 2 configurations
Overview
Specifications
Choose your Maxicaps® MR Accessories
The lifting gear for Maxicaps® MR Gen. 2 is a reusable stainless steel component designed to enhance the handling and installation of Large Scale Single-Use Filtration Assemblies. This lifting gear is engineered to work with the Biostat STR® Lifting Device, providing a practical solution for managing heavy filter units.
- Stainless Steel Construction: Offers robust durability and resistance to corrosion, ideal for biopharmaceutical applications.
- Compatibility: Works with Biostat STR® Lifting Device, enhancing operational efficiency.
- Operator Safety: Enhances safety by reducing the need for manual lifting of heavy consumables, promoting a secure work environment.
- Versatility: Fits all Maxicaps MR® Gen. 2 configurations, providing flexibility across various setups.