- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Filter Transfer Set Final Filling Sartopore® Platinum
FTS Final Filling Sartopore® Platinum Midicaps® size 8
Providing an industry-first, pre-designed solution for filtration in final filling, Sartorius filter transfer set can reduce lead times by up to 80%. Standardized product design offers identical operating procedures to facilitate handling and mitigate the risk of operating errors, regardless of filter type and size. Further, the qualified, sterile filter transfer set for final filling is regulatory compliant and optimized for PUPSIT.
- Article number:
- FIT500009
- Qty. Graduation
- 4
Providing an industry-first, pre-designed solution for filtration in final filling, Sartorius filter transfer set can reduce lead times by up to 80%. Standardized product design offers identical operating procedures to facilitate handling and mitigate the risk of operating errors, regardless of filter type and size. Further, the qualified, sterile filter transfer set for final filling is regulatory compliant and optimized for PUPSIT.
Overview
Specifications
Choose your Sartopore® Platinum
Customers of filter transfer sets for final filling typically struggle with long lead times of up to 6 months, as those transfer sets are normally engineered to order (ETO). This includes a long design phase and often requires prototypes to be built and tested. As a consequence, customers confront much slower speed to market and incur higher risks of operational errors from frequently changing filling processes because of different product designs.
Our solution is to offer a standardized CTO approach instead of an engineered-to-order single-use solution for final filtration. This includes holder hardware and Single-use Filter Transfer Sets for Final Filling.
If needed, competitor filters can be interfaced, using the same product concept.
Please contact your local sales representative or application specialist for an instant quote and technical drawing.
Features & Benefits
- Pre-designed: Fast availability
- Regulatory Compliant: PUPSIT optimized
- High Standardization: Promotes usability and mitigates risks
- Stainless Steel Holder: Engineered to limit product loss
- Full Flexibility : Various filter types and sizes, single and redundant filtration
Packaging
Our stackable blister packaging concept protects the transfer set during clean room handling.Transport validation includes:
- Pallet shipment ASTM D 4169-16
- Assurance level 2 (closest to shipping & environmental conditions suggested by ASTM plus Climate Condition ASTM D433-01)
- Box compression test DIN 55440-1
Applications
-
ApplicationSingle Use Processing
-
Modality
-
Form & Fill
- Buffer & Auxiliaries Filtration
-
Form & Fill
-
ScaleProduction | Small Scale
Connections (Physical)
-
Connector InletAseptiQuik® G
-
Connector OutletAseptiQuik® G
Dimensions
-
Filter Sizesize 8 (0.13 m² / 1.4 ft²)
-
Filtration Area0.13 m²
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Filter FormatFilter Transfer Sets Final Filling
Materials of Construction
-
Filter MaterialPolyethersulfone (PES)
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialPolyethersulfone, Hydrophobic (PES)
Physicochemical Information
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartopore® Platinum
Sterility/Purity
-
Delivery ConditionSterile - Gamma irradiated