• Shop
  • Mixing
  • Flexel® Bags for Magnetic Mixer without Sensors

Flexel® Bags for Magnetic Mixer without Sensors - Silicone and TPE - No Drain Valve - 650 L

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Volume
Drain Valve
Tubing
Item No.: 
FMB114895
Pieces
2
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Flexel® Bags for Magnetic Mixer without Sensors - Silicone and TPE - No Drain Valve - 650 L
Flexel® Bags for Magnetic Mixer without Sensors - Silicone and TPE - No Drain Valve - 650 L

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For Downstream intermediates purifcation, drug substances and drug products formulation, we recommend you to use the Low Shear Flexel® for LevMixer®.

To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.

Item No.:
FMB114895
Number of pieces
2

Overview

Specifications

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and their subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows for instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For downstream intermediate purification and drug substance/product formulation, we recommend using the Low Shear Flexel® for LevMixer®.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation

Connections (Physical)

  • Additional Lines
    1 bottom line: MPX Male + Sealing Cap + 1/2" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Connector(s)
    Tri-clamp
  • Drain Valve
    No
  • Inlet Line
    1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Outlet Line
    1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 0.15 m (6") + 1/8" ID TPE (C-Flex®) 0.5 m (20")
  • Top Port
    Opened 8" with gasket, cap and union

General Specifications

  • Tubing
    Silicone and TPE

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Brand
    • Magnetic Mixer
    • Flexel®
  • Mixing Technology
    Magnetic Mixer
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    650 L