Flexel® Bag for Magnetic Mixer 1000 L
Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
- Item No.:
- FMB128166
- Piece
- 1
- Min. Order Qty.
- 1,000
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Flexel® Bags for Magnetic Mixer
Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and their subsequent dissolution.
The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows for instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.
For downstream intermediate purification and drug substance/product formulation, we recommend using the Low Shear Flexel® for LevMixer®.
Application Notes
Brochure
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
Connections (Physical)
-
Additional Lines1 bottom line: MPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Connector(s)Tri-clamp
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Outlet Line1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
-
pH Adjustment Lines2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
Features
-
Sensors
-
pH
- Thermowell
-
pH
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Brand
-
Magnetic Mixer
- Flexel®
-
Magnetic Mixer
-
Mixing TechnologyMagnetic Mixer
-
Pack Size1
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume1000 L
The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.
The Magnetic Mixer drive unit used with a mixing Palletank® provides powerful mixing to achieve fast powder dissolution of Buffer and Media.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.
The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.