Flexel® 3D Bags for Palletank®
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (20)
-
Item no.Volume100 LPore Size0.2|0.1 µmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Item no.Volume100 LPore Size0.2|0.1 µmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Item no.Volume100 LPore Size0.45|0.2 μmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)Item no.Volume200 LPore Size0.45|0.2 μmTube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
-
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceutical solutions in Sartorius Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.
Flexel® 3D single-use Bags for Palletank® are available in standard volumes from 50 L to 1,000 L. They are available with or without a filter as:
- Stand-alone bags with silicone tubing
- Stand-alone bags with TPE (thermoplastic elastomer) tubing
- Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing
Features:
- All connections extensively qualified: Reliable and robust
- Full compliance with ISO11137: Stringent sterility assurance level
- Standard design: Most designs available from stock
- 1/4” or 3/4" ID bottom drain: Quick transfer of process fluid
- Various bag volumes: High flexibility
- Multiple manufacturing sites: High security of supply
Designed to fit Palletank®, a market-leading space-saving bag containment system.
Sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step. Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.
Applications
-
Application AreaLiquid storage & shipping
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Bag Type3D storage & shipping bag for Palletank®
-
BrandFlexel®
Sterility/Purity
-
Delivery ConditionSterile