Celsius® FFTp Freezer 4.38m² for Canada
The Celsius® FFTp freezer is a horizontal plate freezer which allows for controlled and adjustable freezing of biological products in Celsius® FFTp with Safecore™ Technology containers.
- Item No.:
- FTH-PF00438-0062
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
In Celsius® FFTp horizontal plate freezer, the liquid repartition inside each container is controlled and the freezing conditions are the same for each container inside the freezer.
In collaboration with HOF, two standard freeze-thaw units have been defined for the processing of Celsius® FFTp with Safecore™ Technology containers:
- 4.38 m² Shelf Surface Version
- 5.6 m² Shelf Surface Version
This offers reliable process control during freezing and thawing and also enables the matching of production volumes and footprint restrictions.
Key Benefits:
- Compact and small footprint design
- Fast and reproducible thermal cycles adapted for sensitive molecules
- Online monitoring of critical process parameters
- Optimized contact between moveable shelves and bag providing uniform heat transfer
- Complete control of the freezing process with recipe management
- Vertical integration: hardware, software, and refrigeration system from a single expert
Relevant Applications
- Controlled freezing and thawing of process intermediates
- Bulk drug substances for frozen storage or shipping
Relevant Process Steps
- Process intermediates freezing and thawing
Datasheet
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process intermediates freezing and thawing
- Bulk drug substance freezing and thawing
-
Process intermediates freezing and thawing
Dimensions
-
Dimensions WxDxH2350 x 2500 x 1400 mm
-
Shelf Surface Area4.38 m²
Features
-
Load Capacity
-
10 × Celsius® FFTp 6 L
- 10 × Celsius® FFTp 12 L
-
10 × Celsius® FFTp 6 L
General Specifications
-
Additional Product SpecificationsControl unit: Siemens PLC
-
Temperature Range-73 °C - + 40 °C
Materials of Construction
-
Materials of Construction
-
316L stainless steel, grinded with Ra <= 0,8µm
-
Polyethylene terephthalate (PET)
- 321 stainless steel, grinded with Ra <= 1,2µm
-
316L stainless steel, grinded with Ra <= 0,8µm
Power Requirements
-
Power PlugCanada
-
Power Requirements460 Volts, 60 Hz, 3-phases/N/PE
Product Information
-
BrandCelsius® FFTp with Safecore™ Technology
-
Freezer TechnologyHorizontal plate freezing
-
Pack Size1
Volume
-
Working Volume6 L - 120 L