- Shop
- Liquid Storage & Shipping
- 3D Liquid Storage & Shipping (50 L - 3000 L)
- Flexel® 3D Bags
- Flexel® 3D Bags for Palletank® with Aseptic Connection or Welding
Flexel® 3D Bag for Palletank® - MPX - Tri-Clamp with TPE tubes - 100 L
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).
- Article number:
- FXB110925
- Pieces
- 4
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).
Overview
Specifications
Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceutical solutions in Sartorius Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.
Flexel® 3D single-use Bags for Palletank® are available in standard volumes from 50 L to 1,000 L. They are available with or without a filter as:
- Stand-alone bags with silicone tubing
- Stand-alone bags with TPE (thermoplastic elastomer) tubing
- Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing
Features:
- All connections extensively qualified: Reliable and robust
- Full compliance with ISO11137: Stringent sterility assurance level
- Standard design: Most designs available from stock
- 1/4” or 3/4" ID bottom drain: Quick transfer of process fluid
- Various bag volumes: High flexibility
- Multiple manufacturing sites: High security of supply
Designed to fit Palletank®, a market-leading space-saving bag containment system.
Sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step. Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Buffer Preparation
-
Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
- Drug Product Formulation
-
Buffer Preparation
Connections (Physical)
-
Connector InletMPX
-
Connector OutletTri-clamp
-
Connector(s)
-
MPX
- Tri-clamp
-
MPX
-
Inlet Line
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
- 1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
-
Outlet Line1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
-
Sampling LinesClave needleless sampling port + 1/8" ID Silicone and TPE (C-Flex® 374) 1.1 m (40")
Dimensions
-
Tube Length1.5 m (60")
-
Tube Size (ID – OD)1/2" × 3/4" (12.7 mm × 19.1 mm)
Features
-
Number of Lines4
General Specifications
-
TubingTPE (C-Flex®)
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Bag Type3D storage & shipping bag for Palletank®
-
BrandFlexel®
-
Filter TypeNo Filter
-
Pack Size4
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume100 L