Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.
- Shop
- Frozen Storage & Shipping
- Celsius® Commercial Scale Solutions
- Celsius® FFTp
- Celsius® FFTp Bags with Safecore™ Technology
Celsius® FFTp Bag with Safecore™ Technology - Opta® - Opta® - SIT tested - 12 L
Celsius® FFT|FFTp with Safecore™ Technology are single-use, sterile and ready to use containers with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.
- Item No.:
- FZB302500
- Piece
- 1
- Qty. Graduation
- 2
Celsius® FFT|FFTp with Safecore™ Technology are single-use, sterile and ready to use containers with an innovative bag-in-plate design (cassette) for exceptional protection during frozen storage and shipping of biopharmaceutical products.
Overview
Specifications
Choose your Celsius® FFT|FFTp Bags with Safecore™ Technology
With its innovative bag-in-plate design, the Safecore™ Technology provides exceptional protection to Celsius® FFT|FFTp in a proven design format that is scalable from small to large-size single-use containers. Celsius® FFT|FFTp, along with its purpose-designed shippers (Celsius® FFT|FFTp Box and Celsius® FFT Bulk Shipper), offers enhanced process capabilities to create a versatile approach to product protection in conventional manufacturing.
Safecore™, bag-in-plate (cassette) design
- Plates protect the bag and lines by adding impact resistance, suppressing wrinkles and restricting degrees of freedom
- Excellent bag-to-plate contact provides high robustness and more uniform freeze/thaw, plates compress the bag to reduce ice bulging formation
- Container assembly is tool-free and intuitive for minimum risk during production assembly
Maximum Robustness down to -80°C
- Materials selection based on characterization of physical and thermal properties across wide temperature range to ensure suitable use for the intended application
- Handling and shipping qualifications built on deep understanding of mechanical stresses occurring during lifecycle for reliable performance in real-world environments
- Storage and shipping operations down to -80°C, multiple freeze-thaw cycles, shipping qualification according to ASTM D4169
Simplified Operation
- Plates are transparent for bag chamber visibility and product inspection
- Configurable with various tubing materials and connector/disconnector technologies, easy wipe down
- Celsius FFT Sample Bag Cover proposed as optionnal accessory to store/ship sample bag. Label adhered to the shell for full product traceability and optionnal Label Placard accessory proposed for end-user labelling
Bulk Processing
- Bulk Shipper maximize storage and shipping density and reduces associated risks during handling with multiple containers per pallet
- Compatible for truck and ocean transportation in refrigerated environment as is, compatible with any type of thermal insulated shipper for air transportation
- 2 shipping solutions: Box and Bulk Shippers, qualified according to stringent regulations for shipping containers
Celsius® FFT|FFTp with Safecore™ Technology provides single-use freeze & thaw solutions for every process step when frozen storage and frozen shipment are required. Celsius® FFT|FFTp with Safecore™ Technology are configured with the features needed to decouple downstream process steps and securely transport drug substances to drug product sites.
Celsius® FFT|FFTp with Safecore™ Technology is qualified against extensive biological, chemical, physical, extractable and functional testing.
Our assurance of supply and quality for Celsius® FFT with Safecore™ Technology is based on the fact that we retain complete control over our manufacturing process for the resins, the film, the bags, the filters and the assemblies. Other fluid-contact components are secured by strategic partnerships, long term contracts and quality agreements and are available off-the-shelf to provide excellent delivery reliability.Celsius® FFT|FFTp with Safecore™ Technology is available in a variety of connections to allow fluid transfer across the entire drug manufacturing process.
Inlet and outlet connectors
- Opta® SFT Male enables sterile connections to other single-use systems
- MPC quick couplers are used for either sanitary connection or aseptic connection under ISO5 laminar air flow to single-use systems
Tubes
- Tuflux® TPE or Clear C-Flex® tubing allows for sterile weld connection with Biowelder® TC and sterile seal disconnection with Biosealer® TC
All fluid-contact components of Celsius® FFT|FFTp with Safecore™ Technology are secured by supply contracts and quality agreements to provide:
- Exceptional quality, change control and business continuity
- Exceptional delivery reliability with available stocks
- Compliance to quality standards such as USP <87> and USP <88>, TSE-BSE, REACH
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Bulk Drug Substance Freezing and Thawing
- Process Intermediates Freezing and Thawing
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector(s)Opta® SFT Connector
-
Inlet Line3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.75 m (30")
-
Outlet Line3/8" Opta® SFT Male + 3/8" ID TPE (C-Flex®) 0.75 m (30")
Dimensions
-
Dimensions698 mm × 554 mm × 64 mm
Features
-
Integrity TestedYes
General Specifications
-
Designbag-in-plates cassette
-
Temperature Range-80 °C - + 35 °C
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
BrandCelsius® FFTp with Safecore™ Technology
-
Freezer TechnologyHorizontal plate freezing
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume12 L
-
Working Volume9.6 – 12 L