Sartobran® P | Capsule | 0.2µm | Size 5 | 5pc.
- Effective Filtration Area: 0.03 m² | 0.32 ft²
- Pore Size: 0.45 µm prefilter | 0.2 µm final filter
- Membrane Material: Cellulose Acetate
- Connectors: Inlet: Hose Barb ¼“ multiple stepped | Outlet: Hose Barb ¼“ multiple stepped
- Sterilization: Delivered sterile (Autoclaved)
________________________
Connector explanation:
O = Hose Barb ¼“ | S = Sanitary ¾“
- Price (USD):
- $202.00
- Item No.:
- 5231307H5--OO--V
- Pieces
- 2
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Flexsafe® 2D Bags
Sartobran® P with its unique low-binding cellulose acetate (CA) membrane is mainly used for the sterile filtration of blood & plasma products and vaccines. The ultra-low binding of the membrane material leads to highest product yield and exceptional filtration performance. Especially large, shear-stress sensitive proteins do not lose their structure and function when filtered through this special membrane. This will improve your product yield even further.
Main Applications
- Coagulation factors, Albumin, lgG
- Bacterial, viral & mRNA-based vaccines
- Bioprocessed pharmaceuticals
- Ophthalmics
- Purified protein solutions
- Biological fluids
- Fluids containing preservatives
Membrane
Sartobran® P uses a double membrane made of Cellulose Acetate
Compatibility
Sartobran® P filters have been developed for sterilization using autoclaving at 134°C | 2bar. The Cellulose Acetate membrane is compatible within a pH range of 4 to 8, which makes the Sartobran® P filters ideal for most of the relevant biopharmaceutical applications.
Cost savings:
By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.
Flexibility
Sartobran® P filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartobran® P filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Documentation:
Sartobran® P filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Applications
-
Application
-
Blood and Plasma
- Vaccine Production
-
Blood and Plasma
-
IndustryPharma / Biotech
-
Modality
-
Harvest | Cell Removal
-
Downstream Intermediates
- Form & Fill
-
Harvest | Cell Removal
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/4" Multiple Stepped Hose Barb
-
Connector Outlet1/4" Multiple Stepped Hose Barb
Dimensions
-
Filter Sizesize 5 (0.03 m² / 0.32 ft²)
-
Filtration Area0.03 m² / 0.32 ft²
-
Outer Diameter65 mm
General Specifications
-
Capsule/Cartridge FormatCapsules Size 4&5
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
-
Maximum Diffusion2 mL/min at 2.5 bar | 36 psi
-
Minimum Required Bubble Point2.0 bar | 29 psi
-
Vent ValveStandard
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersCellulose Acetate (CA)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialCellulose Acetate (CA)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 4 bar, 50 °C: 2 bar
-
Maximum Operating Pressure4 bar (58 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.45 µm
Product Information
-
BrandSartobran® P
-
Pack Size5
-
TypeSize 5 | Connectors: OO
Sterility/Purity
-
Delivery ConditionSterile - Autoclaved
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 5 Cycles