Minisart® NML Plus Glass Fiber 0.2 µm Surfactant-free Cellulose Acetate Syringe Filter

Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17823 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version K is a pack of 50 syringe filters, individually packed and sterilized by ethylene oxide (EO).
Delivery Condition
Price (USD)
$207.00
Article number: 
17823----------K
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NML Plus Glass Fiber 0.2 µm Surfactant-free Cellulose Acetate Syringe Filter
Minisart® NML Plus Glass Fiber 0.2 µm Surfactant-free Cellulose Acetate Syringe Filter
Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17823 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer lock outlet. Version K is a pack of 50 syringe filters, individually packed and sterilized by ethylene oxide (EO).
Price (USD):
$207.00
Item No.:
17823----------K
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Individually packed and sterile Minisart® NML Plus syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal from highly particle-laden liquids is needed. The glass fibre prefilter protects the membrane from early clogging and increases total throughput. The very low non-specific binding characteristics of the SFCA membrane makes the filters a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. GF and membrane in one filter housing decrease the hold-up volume. If this is no limiting factor a GF-only version is available and can be coupled with a membrane-only syringe filter of choice.

  • Sterile and ready-to-use
  • GF-prefilter for higher total throughout
  • Very low non-specific binding
  • PVC-free
  • GF-only version available

Applications

  • Application
    Sterile filtration and clarification of difficult-to-filter aqueous and organic samples
  • Application Area
    • Sterile filtration
    • Clarification
    • Particle removal

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Lock

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

General Specifications

  • Filter Paper/Membrane Color
    Blue
  • Flow Rate
    ≥ 60 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Material Prefilters
    Glass Fiber (GF)
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.2 µm
  • Retention Rate
    0.7 µm²
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML Plus
  • Device Type
    Syringe Filters
  • Pack Size
    50
  • Packaging
    Single blister packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Ethylene oxide

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.