Arium® Foot Switch
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
- Item No.:
- H2O-AFS1
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Accessories
Greater convenience during ultrapure water dispensing.
Easy-to-connect foot switch to start and stop the waterdispense process. The foot switch enables work to be performed with both hands, e.g. for exchanging vessels.
For use with following lab water system series:
Arium® Comfort
Arium® Pro
Dimensions
-
Cable Length2.0 m
-
Dimensions14 cm × 4.5 cm × 10.6 cm
-
Dimensions WxDxH14 × 4.5 × 10.6 cm
Materials of Construction
-
Materials of ConstructionNylon (NY)
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
Brand8798960190048
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.