Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Water Purification
- Consumables
- Arium® Analytical Kit
Arium® Analytical Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
1 x Pre-polishing Cartridge
1 x Polishing Cartridge
For intended use with:
Arium® Pro UV
Arium® Pro VF
Qty. 2 units/pack
- Item No.:
- H2O-A-PACK
- Availability:
- pcs
- Ships within:
- 3 months
- Est. delivery date:
- For more information please log in
Arium® Analytical Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
1 x Pre-polishing Cartridge
1 x Polishing Cartridge
For intended use with:
Arium® Pro UV
Arium® Pro VF
Qty. 2 units/pack
Price (USD):
$1,080.00
Overview
Specifications
Choose your Lab Water Consumables
Arium® Analytical Kit
Datasheet
Applications
-
ApplicationAnalytical Kit, Arium® Pro cartridge set for biological, chemical-analytical and standard ultrapure water applications
Dimensions
-
Dimensions WxDxH305 x 255 x 455 mm
Features
-
Device/Instrument Compatibility
-
Arium® Pro UV
- Arium® Pro VF
-
Arium® Pro UV
Materials of Construction
-
Materials of Construction
-
Polypropylene housing
- Stainless steel fixing screws
-
Polypropylene housing
Product Information
-
BrandArium®
-
Filter TypeIon Exchange Activated Carbon
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.