Arium® Comfort I Benchtop Combined Water Purification System with Integrated UV Lamp and TOC Monitor
The benchtop Arium® Comfort I TOC is an advanced water purification system with an integrated UV lamp and TOC monitor, delivering both Type 1/ultrapure water and Type 3/reverse osmosis pure water. Directly connected to your potable feed water source, this system uses outstanding RO technology along with a unique ion-exchange cartridge to consistently deliver quality purified. In addition, the intelligent iJust software optimizes your water usage and ensures time- and labor-saving operation.
Top Features of Arium® Comfort I TOC
- Delivers ASTM Type 1/ultrapure water
- Delivers Type 3/reverse osmosis water
- Integrated UV lamp minimizes TOC
- Integrated TOC monitor continuously displays readings
Popular Applications for Arium® Comfort I TOC
- Pure water for preparation of buffers and pH solutions
- Delivery of Type 1/ultrapure water for HPLC analysis
- Purification of feed water for various laboratory instruments, such as humidifiers, autoclaves and glassware dishwashers
- Item No.:
- H2O-I-2-TOC-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Arium® Comfort I TOC system is a benchtop combined purification system that consistently delivers reagent-grade ultrapure water. The combined system produces both ASTM Type 1/ultrapure water and Type 3/reverse osmosis water, all in one system.
Range of Water Purification System Options
The Arium® Comfort I TOC system is a compact, conveniently combined water purification system. This system comes with an integrated UV lamp, advanced Arium® Reverse Osmosis (RO) modules, and an integrated monitor for measuring and displaying total organic compounds. With high flexibility in mind, we have designed these systems to meet your lab's specific needs.
Integrated TOC Monitor
With the Arium® Comfort I TOC system, a convenient, easy-to-read TOC (total organic compounds) monitor is integrated. The TOC readings are checked at regular intervals and continuously displayed in real time. This further ensures delivery of high-quality water at all times. With the integrated UV lamp, you can regulate TOC levels.
iJust Software Further Enhances the System
iJust software was developed to further enhance Arium® water purification usage. Compared with conventional water systems, the Arium® Comfort I TOC system, using iJust software, will help you optimize the use of your water resources. The intelligent iJust enhances the quality of purified water, reduces water usage, and calculates optimal cleaning cycles for the system. This results in optimized, economical water consumption and consistent delivery of premium water quality. This also helps ensure your system's longevity.
Pristine Water Quality
The sophisticated Arium® Comfort I TOC system ensures water quality and reproducible results. It has been designed from top to bottom to ensure efficiency, longevity and purified water delivery protected from secondary contamination.
Brochure
Datasheet
Flyer
Other
Applications
-
Application
-
Feed Lab Water Systems
-
Buffer and Media Prep
-
Histology
-
HPLC/UHPLC
-
IC
-
Preparation of Reagents
-
Photometry
-
TOC-Analysis
-
ELISA
-
AAS
- GC-MS
-
Feed Lab Water Systems
Features
-
TOC MonitorYes
General Specifications
-
Feed Water SourceTap water
Power Requirements
-
Line Voltage100 – 240 VAC
Product Information
-
BrandArium® Comfort I
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption
-
20-60 L/day
- 60-100 L/day
-
20-60 L/day
-
Ultrapure Water Consumption
-
1-10 L/day
- 10-40 L/day
-
1-10 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 3 Reverse Osmosis)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb
-
Water Dispensing Flow Rate (Type 1)2 L/min
Product Water Specifications: Type 3 RO Water
-
Production Flow Rate (Type 3)16 L/h
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.