Our eShop will be on maintenance from July 11th 2026, 2:00 PM (UTC+01:00) until July 11th 2026, 10:00 PM (UTC+01:00). Please note that during this time the eShop will be available with limited functionality only.

Hanks' Balanced Salt Solution

Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.

Modified as follows

  • With Calcium

  • With Magnesium

  • With Glucose

  • With Phenol Red

Volume
Price (USD)
$28.30
Item No.: 
02-015-1A
*Custom/bulk order quotes are provided within 24 hours of request.
Hanks' Balanced Salt Solution
Hanks' Balanced Salt Solution

Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells.

Modified as follows

  • With Calcium

  • With Magnesium

  • With Glucose

  • With Phenol Red

Price (USD):
$28.30
Item No.:
02-015-1A
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Hanks' Balanced Salt Solution (HBSS) is used for a variety of cell culture applications, such as washing cells before dissociation, transporting cells, or diluting cells. Formulations of HBSS with calcium and magnesium are generally used as transport media or for reagent preparation. Sartorius offers a wide range of HBSS formulations.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Formulation
    • With Calcium
    • With Magnesium
    • With Glucose
    • With Phenol Red

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.