Picus® NxT Electronic Pipette, Single Channel
The Picus® NxT Electronic Pipette brings ergonomics and advanced function to a new level for your pipetting needs.
Top Features of the Picus® Nxt Electronic Pipette
- Highly advanced, compact and lightweight
- Advanced applications, modes and protocols
Popular Applications for the Picus® Nxt Electronic Pipette
- Cell-based assays
- Dilution series
- ELISA
- PCR
- DNA extraction
Item numbers LH-745021, LH-745061, LH-745081 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,290.00
- Item No.:
- LH-745101
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® NxT Electronic Pipettes
The single-channel Picus® Nxt Electronic Pipette is one of the most advanced, lightweight and compact electronic pipettes offered by Sartorius. Sporting a weight of only 100 g, a length of 210 m and an unrivaled ergonomic design, it will elevate all aspects of your pipetting applications. This pipette is offered with perfect balance and comfort in mind.
Picus® Nxt Enhancements
The single-channel Picus® Nxt Electronic Pipette offers the same functionality, features, and benefits as the Sartorius standard Picus® electronic pipettes. However, Picus® Nxt brings everything to astounding new levels. With state-of-the-art protocols, modes and numerous additional features, the single channel (and multi-channel) Picus® Nxt Electronic Pipette has no match.
Conforms to Strict Laboratory Regulations and Requirements
The single-channel Picus® Nxt Electronic Pipette is specially intended to conform to the strictest laboratory regulations and requirements. It has a certificate of accredited 3-point calibration (per ISO 17025 and ISO 8655), reminders to alert you when regular maintenance or calibration is required, advanced password protection for settings and pipetting protocol memory and more.
Compact, Complex and Easy to Use
The single-channel Picus® Nxt Electronic Pipette is the market's lightest and smallest electronic pipette. But it is also the most advanced. It has numerous features designed to help you save time in your labs, such as nine pipetting modes and multiple protocols. It is appropriate for labs of any size and type, including those maintaining strict regulations and protocols. Despite these state-of-the-art and next-level qualities, it is also extremely easy to use.
Get Started Right Away
The single-channel Picus® Nxt Electronic Pipette is ready to use right out of the box, as it arrives partially charged for your immediate use. Further, the electronic pipette can be fully charged in only an hour and used while charging (i.e., while plugged in with the USB cable).
Brochure
Catalog
Datasheet
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length185
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels1
Product Information
-
BrandPicus® NxT
-
Pipette TypeElectronic pipettes
Volume
-
Volume100 – 5,000 µl
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Top Features of Safetyspace® Filtered Pipette Tips, Racked
- Protection against contaminations
- Consistent and reliable results
- Certified to be free of RNase, DNase, and Endotoxin
- qPCR/PCR
- Cell culture
- Applications using infectious or radioactive material
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
This Optifit Tip Refill Tower offers a variety of tip volumes in space-saving packaging for wide-ranging laboratory applications. Refill your emptied Single Trays from Optifit Tip Refill Tower to reduce plastic consumption and logistics emissions.
Top Features of the Optifit Refill Tower
- Designed to create a perfect seal on all Sartorius pipettes
- Manufactured under stringent ISO 8 Cleanroom protocols
- Optiload® and Optiject® capability and ergonomic design for easy use
- Convenient color-coded identification
Popular Applications for the Optifit Refill Tower
- Analytical chemistry
- HPLC
- Mass-spectrometry
- ELISA (enzyme-linked immunosorbent assay
- Precise and accurate laboratory experimentation and analysis
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.
Proceed with complete confidence using pre-sterilized Optifit Tips. Our premium tips are designed to create a leak-proof seal with Sartorius pipettes, ideal for high-precision and high-accuracy laboratory tasks.
Top Features of Optifit Pre-Sterilized Pipette Tips
- 100% leak-free seal with Sartorius pipettes
- Color-coded for convenient pipette matching
- Manufactured in an ISO 8 Certified Cleanroom
- Optiload® and Optiject® capable
- Ergonomic design
- E-Beam pre-sterilized
Top Applications for Optifit Pre-Sterilized Pipette Tips
- Aseptic work
- Reagent and solution preparation
The wide selection of Sartorius pipetting accessories keep your laboratory and instruments clean and in good order and make your pipetting safer and more comfortable. The pipette stands hold your pipettes in an upright position while not in use to avoid contamination from benches and tables, whereas the Safe-Cone Filters of the pipettes prevent contamination of the sample and the pipette while pipetting. Elbowpad supports ergonomic and comfortable pipetting.
Charging Carousel for 4 Pipettes ensures proper storage and simultaneous charging for your electronic pipettes.
Top Features of the Charging Carousel
- Convenient and compact charging stand for up to 4 electronic pipettes
- Safe storage
- Holds pipettes upright to avoid contamination from other sources
Popular Applications for the Charging Carousel
- Storage and charging of Electronic Pipettes
- Space-saving
Safe-Cone Filter Plus Ø 6.73 mm, Pack of 50
Safe-Cone Filter Standard Ø 6.73 mm, Pack of 50
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.