CIM® Monolithic Well Plates ensure robust and reliable results for screening multiple chromatographic conditions simultaneously or high-throughput purification of large biomolecules such as viruses, nucleic acids, exosomes, bacteriophages, etc.

Available in:

  • 24-well or 96-well plate design
  • Varied monolith volumes
  • Wide range of CIM® chemistries

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (27)

  • CIM® SO3 1 mL Monolithic 24-well Plate (2 µm channels)
    Item no.
    BIA-124.6157-2
    Ligand
    SO3 (strong cation exchanger, sulfonate)
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Number of Wells
    24
  • CIM® C4 HLD 0.2 mL Monolithic 96-well Plate (2 µm channels)
    Item no.
    120.8136-2
    Ligand
    C4 HLD (hydrophobic, butyl – high ligand density)
    Channel Size
    2 µm
    Bed Volume
    0.2 mL
    Number of Wells
    96
  • CIM® OH 0.2 mL Monolithic 96-well Plate (6 µm channels)
    Item no.
    120.8140-6
    Ligand
    OH (hydrophobic, hydroxyl)
    Channel Size
    6 µm
    Bed Volume
    0.2 mL
    Number of Wells
    96
  • CIM® C4 HLD 1 mL Monolithic 24-well Plate (2 µm channels)
    Item no.
    BIA-124.8136-2
    Ligand
    C4 HLD (hydrophobic, butyl – high ligand density)
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Number of Wells
    24
  • CIM® C4 HLD 0.05 mL Monolithic 96-well Plate (2 µm channels)
    Item no.
    BIA-122.8136-2
    Ligand
    C4 HLD (hydrophobic, butyl – high ligand density)
    Channel Size
    2 µm
    Bed Volume
    0.05 mL
    Number of Wells
    96
  • CIM® DEAE 0.05 mL Monolithic 96-well Plate (2 µm channels)
    Item no.
    BIA-122.5114-2
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    2 µm
    Bed Volume
    0.05 mL
    Number of Wells
    96
  • CIM® Oligo dT18 0.05 mL Monolithic 96-well Plate (C6 Linker) (2 µm channels)
    Item no.
    BIA-122.1218-2
    Ligand
    Oligo dT18 coupled to CDI-activated matrix, C6 Linker
    Channel Size
    2 µm
    Bed Volume
    0.05 mL
    Number of Wells
    96
  • CIM® DEAE 0.2 mL Monolithic 96-well Plate (1.3 µm channels)
    Item no.
    120.5114-1.3
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    1.3 µm
    Bed Volume
    0.2 mL
    Number of Wells
    96
  • CIM® DEAE 0.2 mL Monolithic 96-well Plate (6 µm channels)
    Item no.
    120.5114-6
    Ligand
    DEAE (weak anion exchanger, diethylamino)
    Channel Size
    6 µm
    Bed Volume
    0.2 mL
    Number of Wells
    96
  • CIM® OH 0.2 mL Monolithic 96-well Plate (2 µm channels)
    Item no.
    120.8140-2
    Ligand
    OH (hydrophobic, hydroxyl)
    Channel Size
    2 µm
    Bed Volume
    0.2 mL
    Number of Wells
    96
  • CIM® SDVB 1 mL Monolithic 24-well Plate (2 µm channels)
    Item no.
    BIA-124.9001-2
    Ligand
    SDVB (reverse phase, poly(styrene-co-divinylbenzene))
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Number of Wells
    24
  • CIM® Oligo dT18 1 mL Monolithic 24-well Plate (C6 Linker) (2 µm channels)
    Item no.
    BIA-124.1218-2
    Ligand
    Oligo dT18 coupled to CDI-activated matrix, C6 Linker
    Channel Size
    2 µm
    Bed Volume
    1 mL
    Number of Wells
    24
  • Results per page: | |

    We combined our unique CIM® monolith technology with a standard multi-well plate design. Whether your goal is to screen multiple chromatographic conditions at once or high throughput purification of your target molecule, our CIM® plates offer an answer in either a 24-well or 96-well plate design. A wide range of monolith volumes and available CIM® chemistries allow for the best fit for your large biomolecule such as viruses, nucleic acids, exosomes, bacteriophages, etc.

    Each well in our monolithic plates is prefilled with a defined amount of monolith to enable uniform high flow rates across the plate. The properties of the monoliths in the wells are comparable to our preparative chromatographic monolithic columns. This makes plates an ideal tool for screening different parts of your chromatographic process.

    CIM® plates can be disposable or multi-use and are made from medical grade polypropylene (PP), a material that prevents target molecules from binding to the plastic. They are manufactured according to ANSI standards and are automation compatible. Nevertheless, they can also be operated manually with a vacuum, centrifuge, or positive pressure.

    Benefits

    • Simplicity of operation: No shaking and incubation required.
    • Easy transfer of the results to a larger scale: Monoliths in well-plates have the same properties as larger preparative monoliths (CIMmultus®), allowing simultaneous screening of multiple conditions and easy scale-up.
    • Time & money savings: Increased productivity by quick processing time and reduced sample consumption.​
    • Monolith technology benefits: Up to 10-times greater capacities compared to other resin-based columns for large biomolecules due to high surface availability of binding sites. Low shears allow 3-times higher yields for particles and large biomolecules compared to other purification resins.

    Applications

    • Application
      • Gene therapy  
      • Screening  

    Materials of Construction

    • Materials of Construction
      • Plate housing: Polypropylene  
      • Plate frit: Polyethylene  
      • Monolith support matrix: Poly(glycidyl methacrylate -co- ethylene dimethacrylate)  

    Product Information

    • Brand
      CIM®