100 - 1000 ml
Vivaflow® 50R is a ready-to-use and reusable laboratory crossflow cassette for concentrating up to 1 l samples. The active membrane area per device is 50 cm². One unit comes with all necessary accessories for running the device with a laboratory pump and a size 16 pump head. For speeding up the concentration, two cassettes can be run simultaneously.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (4)

  • Vivaflow® 50 R, 100,000 MWCO Hydrosart
    Piece
    1
    Item no.
    VF05H4
    MWCO
    100 kDa

    $313.00

  • Vivaflow® 50 R, 30,000 MWCO Hydrosart
    Piece
    1
    Item no.
    VF05H2
    MWCO
    30 kDa

    $313.00

  • Vivaflow® 50 R, 10,000 MWCO Hydrosart
    Piece
    1
    Item no.
    VF05H0
    MWCO
    10 kDa

    $313.00

  • Vivaflow® 50 R, 5,000 MWCO Hydrosart

    $313.00

  • Vivaflow® 50R is a ready-to-use and reusable laboratory crossflow cassette for concentrating up to 1 l samples. Optimally suited for applications like cell culture supernatant concentration, virus concentration and water sample concentration (e.g. environmental samples or water from fish breeding facilities), this economical product offers a standard of ease of use, reliability and flexibility unrivalled by any laboratory filtration system in the market.

    The thin-channel, flip-flow recirculation path of the modules provides high crossflow velocities with minimum pump speed requirements. A single module with 50 cm2 active membrane area typically concentrates 250 ml by a factor of 20 in less than 30 min. Alternatively, two Vivaflow® 50R modules can be used in parallel for concentration of 1 l in approx. 45 minutes. Near total recovery of the concentrate is achieved with a single final rinse. Vivaflow® 50R can easily be cleaned and re-used several times.

    All accessories for sample concentration, except a peristaltic pump with a pump head for size 16 tubing, are included in the package for using a single cassette. A 500 ml sealed diafiltration reservoir can be added to the system for rapid and convenient buffer exchange.

    Equipment required

    The standard Vivaflow® 50R package comes with tubing, pressure indicator, flow restrictor and high pressure pump tubing. All you need is a peristaltic pump with a pump head capable of handling 6.4 mm OD tubing (size 16).

    • Plug and play laboratory cross flow cassette
    • Fast and easy protein sample concentration
    • Reusable
    • Concentrates volumes from 0.1 l -1 l
    • Optimal for cell culture supernatant and virus concentration
    • Smallest cross flow cassette with premium Hydrosart® membrane
    • High flow rate and recovery

    Product Information

    • Brand
      Vivaflow® 50R  
  • T-Connectors, Size 16, 2pc

    $12.20

    T Connectors for Vivaflow® 50 (2 pieces)

    T connectors for running 2 stacks of Vivaflow® 50

  • Pressure Indicator, 1-3 bar

    $50.90

    Pressure Indicator (1-3 bar)

    Pressure indicator (1-3 bar) for Vivaflow® units

  • Sample and Diafiltration Reservoir, 500 mL

    $227.00

    500 ml sample|diafiltration reservoir to be used with Vivaflow® systems. Allows the convenient application of samples and the continuous replacement of buffer.

  • Flow Restrictors, 0.6 mm, 6pc
    Item no.
    VFA035 Discontinued

    Flow restrictor 0.6 mm (6 pieces)

    Flow restrictors 6 x 0.6 pink to be used with the Vivaflow® systems

  • Flow restrictors, 0.4, 0.6 and 0.8 mm (2 of each)

    $21.00

    Flow restrictor set (2 x 0.4, 0.6, 0.8 mm)

    Flow restrictor set (2 x 0.4, 0.6, 0.8 mm) to be used with Vivaflow® systems

  • Peristaltic Pump Drive, 115v

    $1,250.00

    Pumps used for filtration. Choose from a broad range of universal pumps and manual pumps over laboratory vacuum pumps to peristaltic pumps.

  • Peristaltic Pump Head, Size 15

    $648.00

    Masterflex Easy Load Pump Head - Size 15

  • Luer Fittings, Female to Size 16 Hose Barb, 10pc

    $12.20

    Female Luer fittings Size 16 (10 pieces) to be used with the Vivaflow® systems

  • Peristaltic Load Pump Head, Size 16

    $648.00

    Masterflex Easy Load Pump Head - Size 16

  • Luer Fittings, Female to Size 15 Hose Barb, 10pc

    $12.20

    Female luer fittings size 15 (10 pieces)

    Female Luer fittings Size 15 to be used with the Vivaflow® systems

  • Size 16 Pump Tubing, PVC, 3 m

    $69.80

    • Size 16 pump tubing for Vivaflow®
    • Size 16 PVC pump tubing (3 m, 3.2 x 1.6 mm) and Luer fittings