Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Recombinant Trypsin EDTA Solution

Animal component-free cell dissociation solution

Defined alternative to porcine trypsin

Volume
Price (USD)
$133.00
Item No.: 
03-079-1A
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Recombinant Trypsin EDTA Solution
Recombinant Trypsin EDTA Solution

Animal component-free cell dissociation solution

Defined alternative to porcine trypsin

Price (USD):
$133.00
Item No.:
03-079-1A
Number of pieces
1

Overview

Specifications

Recombinant Trypsin EDTA Solution is a defined, animal component-free solution developed for efficient dissociation of adherent cell types from culture surfaces and tissues. The EDTA component accelerates the dissociation action of the trypsin enzyme. This solution is optimized for sensitive cells, such as hPSCs and hMSCs.

Recombinant Trypsin EDTA Solution is a pure enzyme solution, which maximizes the yield of functionally viable cells from culture vessels, while preventing toxicity induced by other contaminating proteases. This solution does not contain undesirable proteins such as carboxypeptidase A and chymotrypsin, which are commonly found in porcine or bovine-derived trypsin solutions. In addition, Recombinant Trypsin EDTA Solution eliminates the risk of viruses and other potential adventitious agents that can be carried in animal-derived components.

Features

  • Defined, animal component-free
  • Ready-to-use solution
  • Accelerated enzymatic action
  • Contains no contaminating proteases
  • Compatible with cells cultured in both serum-free and serum-containing media

Applications

  • Application Area
    Cell dissociation

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent
  • Formulation
    With EDTA

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    500 mL