Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Slip, non-sterile

Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7597 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO. Reseach use only.

Pack size: 500

Sterilization Method
Price (USD):
$1,020.00
Item No.: 
S7597------FX--Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Slip, non-sterile
Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Slip, non-sterile

Minisart® NML Standard with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type S7597 with a pore size of 0.2 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO. Reseach use only.

Pack size: 500

Price (USD):
$1,020.00
Item No.:
S7597------FX--Q
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Non-sterile Minisart® NML Standard syringe filters Type S7597 version Q with a pore size of 0.2 µm are supplied in bulk packs. This reduces waste and makes the handling easier whenever the application allows the sterile filtration or clarification under non-sterile conditions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. Housing and membrane are tightly connected which allows bidirectional use. Minisart® Standard Syringe Filters without CE marking are not for medical use.

  • Non-sterile
  • Bulk packs for less waste
  • Can be sterilized with Gamma or ETO
  • Outlet Male Luer Slip
  • Gluable, e.g. to tubing
  • Bidirectional use possible
  • Low non-specific binding

Applications

  • Application
    • Sterile filtration and clarification of aqueous solutions
    • Clarification
    • Particle Removal
  • Application Area
    Sterile filtration

Connections (Physical)

  • Connector Inlet
    Female Luer Lock
  • Connector Outlet
    Male Luer Slip

Dimensions

  • Filter Diameter
    ⌀ 28 mm
  • Filtration Area
    6.2 cm²

General Specifications

  • Filter Paper/Membrane Color
    Blue
  • Flow Rate
    ≥ 60 mL/min for water at 1 bar (14.5 psi)
  • Total Throughput
    Up to 200 mL
  • pH Range
    4.0 – 8.0

Materials of Construction

  • Housing Material
    Methacrylate butadiene styrene (MBS)
  • Membrane Material
    Surfactant-free Cellulose Acetate (SFCA)

Operating Conditions

  • Maximum Allowable Working Temperature
    60 °C (140 °F)
  • Maximum Operating Pressure
    4.5 bar (65 psi)
  • Operating Pressure
    4.5 bar (65 psi)

Physicochemical Information

  • Bubble Point
    ≥ 3.2 bar (46 psi) with water
  • Burst Pressure
    ≥ 7.0 bar (102 psi)
  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Minisart® NML
  • Device Type
    Syringe Filters
  • Pack Size
    500
  • Packaging
    Bulk packed
  • Sample Type
    Aqueous

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    N/A

Volume

  • Hold-up Volume
    ≤ 100 – 150 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.