Secura® Precision Balances with Internal Adjustment, 10 mg
The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.
Top Features of the Secura® Precision Balance
- Touch-screen menu for quick and easy navigation
- An ergonomic, detachable draft shield for easy cleaning and balancing
- 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
- Temperature and time-controlled calibration to ensure accuracy and precision
- Secure and convenient compatibility with a variety of laboratory devices
- A host of integrated applications for advanced measurements and easy data storage and transfer
Popular Applications for the Secura® Precision Balance
- Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples
- Price (USD):
- $3,300.00
- Item No.:
- SECURA2102-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Secura® Laboratory Balances
Advanced Level Monitoring and Security
Secura® Precision Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Precision Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Precision Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Precision Balance to the needs of your laboratory or research center.
Built-In Applications Provide Unmatched Versatility
Secura® Precision Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.
Exceptional Ergonomics and Intuitive Control
Secura® Precision Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 94 mm
-
Weighing Chamber HeightN/A
-
Weighing Pan Diameter⌀ 180 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability10 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval10 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time≤1 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldNone
-
Linearity20 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)8.2 g
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity2,100 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypePrecision balance
-
BrandSecura®
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.