Secura® Precision Balances with Internal Adjustment, 10 mg
The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.
Top Features of the Secura® Precision Balance
- Touch-screen menu for quick and easy navigation
- An ergonomic, detachable draft shield for easy cleaning and balancing
- 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
- Temperature and time-controlled calibration to ensure accuracy and precision
- Secure and convenient compatibility with a variety of laboratory devices
- A host of integrated applications for advanced measurements and easy data storage and transfer
Popular Applications for the Secura® Precision Balance
- Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples
- Price (USD):
- $3,570.00
- Item No.:
- SECURA3102-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Secura® Laboratory Balances
Advanced Level Monitoring and Security
Secura® Precision Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Precision Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Precision Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Precision Balance to the needs of your laboratory or research center.
Built-In Applications Provide Unmatched Versatility
Secura® Precision Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.
Exceptional Ergonomics and Intuitive Control
Secura® Precision Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.
Applications
-
ApplicationResearch
-
Application Area
-
Production
-
QC/QA
-
Pharma
-
Chemical industry
- Automotive
-
Production
-
Industry
-
Pharma / Biotech
-
General Lab
-
Governmental lab
-
Academic
-
Automotive
-
Pharmacies
- Chemical
-
Pharma / Biotech
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 94 mm
-
Weighing Chamber HeightN/A
-
Weighing Pan Diameter⌀ 180 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
Languages
-
English
-
French
-
German
-
Hungarian
-
Italian
-
Polish
-
Portuguese
-
Russian
-
Spanish
-
Turkish
-
Chinese
-
Japanese
- Korean
-
English
-
LevelingReal-Time Level Support
-
Password ProtectionYes
-
Repeatability10 mg
-
SQmin FunctionYes
-
Safety LevelConfigurable in three levels
-
Sample IdentifierYes
-
Scale Interval10 mg
-
Tamper ProtectionPassword protection
-
Typical Stabilization Time≤1 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldNone
-
Linearity20 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)8.2 g
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity3,100 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypePrecision balance
-
BrandSecura®
Ionizing blower for eliminating electrostatic charges on sample containers and samples
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Balance table made of natural stone, with vibration dampeners.
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
GPP8 AC-Plug EU, UKFor U.S. please use: YEPS01-PS4
Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions
Power supply/country-specific power plug adapter
Power supply/country-specific power plug adapter
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.