Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Hollow Fiber TFF | Single-Use | Explorer 24" | 30kD | 0.5 mm

Our lab scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 52 cm2 to 579 cm2, feature a macrovoid-free surface and asymmetric structure for high-quality separation. They are ideal for lab-scale processes and effective with large, enveloped viruses and shear-sensitive molecules.
Filtration Area
MWCO
Fiber ID
Item No.: 
SU03005EXP24S0
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Hollow Fiber TFF | Single-Use | Explorer 24" | 30kD | 0.5 mm
Hollow Fiber TFF | Single-Use | Explorer 24
Our lab scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 52 cm2 to 579 cm2, feature a macrovoid-free surface and asymmetric structure for high-quality separation. They are ideal for lab-scale processes and effective with large, enveloped viruses and shear-sensitive molecules.
Item No.:
SU03005EXP24S0
Availability:
Number of pieces
1

Overview

Specifications

Our Hollow Fiber TFF Ultrafiltration Modules boast a macrovoid-free surface and an asymmetric structure, ensuring consistent and high-quality separation results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.

Designed specifically for small-scale laboratory processes, our range of filter areas provides the flexibility to meet your specific research needs. The variety of molecular weight cut-offs (MWCO) allows for precise control over molecule retention, making these modules suitable for concentration, diafiltration, especially with large, enveloped viruses, Lentivirus and shear sensitive molecules.

Key Features:

  • Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
  • Fiber inner diameter: 1.0 mm
  • Filter areas: 52 cm² to 579 cm²
  • Available lengths: 12, 24, and 41 inches

Our modules excel particularly in the higher MWCO range, with outstanding performance in 100, 300, 500, and 750 kDa options. These larger pore sizes are ideal for separating larger biomolecules and offer exceptional flux rates and selectivity.

Benefit from:

  • High flux rates and improved product recovery
  • Excellent scalability within laboratory settings
  • Reduced processing times and operational costs
  • Enhanced durability and chemical compatibility

Choose our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions tailored to the demanding requirements of modern laboratory bioprocessing. Our modules provide performance for your most challenging ultrafiltration applications in the lab.

Applications

  • Application
    Ultrafiltration
  • Scale
    Lab
  • Usage
    Single-use

Connections (Physical)

  • Connector(s)
    Feed/Retentate: 0.5" TC Permeate: 0.1875" hose barb

Dimensions

  • Filter Diameter
    1.3 cm
  • Filtration Area
    0.0321 m²
  • Length
    24"

General Specifications

  • Capsule/Cartridge Format
    Explorer

Materials of Construction

  • Membrane Material
    mPES

Physicochemical Information

  • Fiber ID
    0.5 mm
  • MWCO
    30kD

Product Information

  • Pack Size
    1-pack

Usage Protocols

  • Autoclaving
    no

Volume

  • Recommended Batch Volume
    250-1500 ml