Sartobind® S Capsule 75 mL with 4 mm bed height
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
- Item No.:
- 96IEXS42D9MFF--A
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartobind® S
Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.
Applications:
The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).
Benefits:
The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.
- High speed host cell protein removal up to 30 bed volumes/ min
- Aggregate removal
Easy to use:
- Plug and play devices from 0.08 ml to 5 l
- Can be used like a filter
- Flow rate up to 30 bed volumes/min
- Disposable or re-usable
Application Notes
Brochure
Datasheet
Flyer
User Manual
Applications
-
Application8799048139360
Compliance Information
-
Biological Reactivity8804252484192
Connections (Physical)
-
Connectors8804549984864
Dimensions
-
Bed Height4 mm
-
Dimensions WxDxH7.7 × 19 cm
-
Membrane Area0.27 m²
Features
-
Reusable8805465031264
Materials of Construction
-
Housing Material8804580328032
-
Materials of ConstructionPolypropylene, polyester
-
Membrane Material8799043289696
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate1.5 L/min
-
pH StabilitypH 3 – 14 (short term), pH 4 – 13 (long term)
Physicochemical Information
-
Bed Volume75 mL
-
Ligand8805269111392
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size3 – 5 µm
-
Reference Protein8799080940128
-
Thermal StabilitySartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
-
Typical Dynamic Binding Capacity 10% per unit1.89 g
-
Void Volume180 mL
Product Information
-
Brand8798951244384
-
Membrane Adsorber Format8798988010080
-
Membrane Type8801828045408
-
Pack Size4
-
TypeMembrane adsorber
-
What you receive
-
4 capsules
-
1 operating instruction
- 1 certificate
-
4 capsules