Sartobran® P | Capsule | 0.45µm | Size 4 | 5pc.

Ideal for scaling up from process development to production, these capsules feature low-adsorption cellulose acetate membranes for high product recovery. They offer efficient bioburden reduction and are sterilizable via autoclaving or gamma irradiation.

Filter Size
Connector(s)
Article number: 
5231306D4--SS--B
Discontinued
Pieces
5
Sartobran® P | Capsule | 0.45µm | Size 4 | 5pc.
Sartobran® P | Capsule | 0.45µm | Size 4 | 5pc.

Ideal for scaling up from process development to production, these capsules feature low-adsorption cellulose acetate membranes for high product recovery. They offer efficient bioburden reduction and are sterilizable via autoclaving or gamma irradiation.

Item No.:
5231306D4--SS--B
Discontinued
Number of pieces
5

Overview

Specifications

Sartobran P 0.45 µm for Bioburden Reduction

Sartobran® P 0.45 µm filters provide bioburden and defined particle reduction for biopharmaceutical solutions, especially in vaccine and blood and plasma processes. The cellulose acetate membrane enables very low unspecific adsorption to support high product recovery and efficient processing.

Key Features

  • Cellulose Acetate Membrane: Very low unspecific adsorption supports high recovery of proteins and excipients, helping protect product yield.
  • Bioburden and Particle Reduction: Applied upstream to protect sterilizing-grade membrane filters and downstream equipment, improving process robustness.
  • Linear Scale-Up: Filtration areas from 4.5 cm² to 1.8 m² across different formats enable straightforward scaling from PD to production.
  • pH Compatibility: Operates within pH 4–8, covering a large portion of bioprocess fluids used in typical formulations.
  • Integrity and Compliance: Each element is integrity tested by bubble point and diffusion methods and manufactured under an ISO 9001 certified Quality Management System.
  • Sterilization Flexibility: Autoclavable and in-line steam sterilizable options (by format), with gamma-irradiatable variants available, support integration into existing SOPs.

Applications

  • Coagulation Factors, Albumin, IgG
  • Bacterial and Viral Vaccines
  • Bioprocessed pharmaceuticals
  • Intermediate and purified protein solutions
  • Biological fluids
  • Fluids containing preservatives

Benefits

  • High Product Recovery: Very low unspecific adsorption limits product binding and supports high yield in vaccine, plasma, and protein processes.
  • Efficient Processing: High throughput and reliable flow performance help shorten filtration cycles and streamline operations.
  • Downstream Protection: Upstream bioburden reduction helps protect sterilizing-grade filters and equipment, supporting consistent performance.
  • PFAS: Made without intentionally using PFAS compounds.

Applications

  • Application
    • Blood and Plasma
    • Vaccine Production
  • Industry
    Pharma / Biotech
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
    • Form & Fill
  • Scale
    Product Development | Scale Up Filters

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    3/4" Sanitary
  • Connector Outlet
    3/4" Sanitary
  • Connector(s)
    Inlet: ¾" Sanitary | Outlet: ¾" Sanitary

Dimensions

  • Filter Size
    size 4 (0.015 m² / 0.16 ft²)

General Specifications

  • Capsule/Cartridge Format
    Capsules
  • Maximum Diffusion
    1 mL/min at 1.5 bar | 22 psi
  • Minimum Required Bubble Point
    2.0 bar | 29 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Cellulose Acetate (CA)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 50 °C: 2 bar
  • Maximum Operating Pressure
    4 bar (58 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.45 μm
  • Pore Size Pre-filter
    0.65 μm

Product Information

  • Brand
    Sartobran® P
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Sterile - Autoclaved
  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar, min. 5 Cycles