- Shop
- Tangential Flow Filtration (TFF)
- TFF Cassettes
- Standard Cassettes
- Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes | Polyethersulfone
Sartocon® Cassette | PES | 1kDa | 0.7m² | E-Screen
Sartocon® PES Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable. The polyethersulfone (PES) membrane provides:
- High flux rates
- Low protein binding
- Stable across a broad pH range (1-14)
- Article number:
- 3021460907E--SW
- Piece
- 1
Sartocon® PES Ultrafiltration Cassettes offer the ideal solution for various UF/DF applications. All cassette designs are self-sealing and fully scalable. The polyethersulfone (PES) membrane provides:
- High flux rates
- Low protein binding
- Stable across a broad pH range (1-14)
Overview
Specifications
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Cassettes
Ultrafiltration PES TFF Cassette Solutions
Sartocon® and Sartocube® ultrafiltration cassettes deliver high-performance separation combined with easy handling across various applications. Our cassette design are self-sealing and feature enlarged feed and retentate ports for gentle product handling. They offer full scalability from development to large-scale manufacturing, thanks to consistent cassette geometry.
Our polyethersulfone (PES) membrane is well-established in the biotechnology and pharmaceutical industries.
- High flux rates enable fast processing
- Stable polymer with a broad pH range (1-14) and temperature tolerance
- Minimal product loss due to low-adsorptive material
Available Screen Types
E-Screen: More open screen geometry for high-viscosity solutions (>3cP) with lower pressure drops
ECO-Screen:
- More narrow screen geometry for lower final viscosities (up to 3cP)
- Enables efficient processing with lower pump capacities
Formats
Sartorius TFF cassettes are available in multiple size formats.
- Sartocon® Slice 200 are ideal for reduced volume handling during development
- Sartocon® Slice formats are optimal for small-scale production or small volume pilot runs
- Sartocon® and Sartocube® are perfect for large-scale production
Typical applications
- Buffer exchange
- Concentration or volume reduction
Applicable across a wide range of biopharmaceutical processes, including proteins (e.g. albumin), mAbs, vaccines, blood & plasma, nucleotides, cell & gene therapy, and more.
Accessories
- All ultrafiltration cassettes fit into Sartocon® and Sartoflow® holders for modular scale-up
- Wide range of Sartoflow® systems available to suit different process scales and requirements
- Configurations support flexible process development, optimization, and integration in manufacturing
Compliance and quality
Sartorius TFF products comply with global regulatory and quality standards (see specification area) and are tested for integrity during final release.
Applications
-
IndustryPharma / Biotech
Compliance Information
-
Bacterial Endotoxins< 0.18 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Channel HeightE-Screen (High viscosity)
-
Filtration Area0.7 m²
-
Flow Channel GeometryViscosity above 30 cp
General Specifications
-
Cassette FormatSartocon® Cassettes
-
Filter ClassUltrafilter
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
-
Sealing CompoundSilicone White (High chemical resistance)
-
Spacer
-
Polypropylene (PP)
- Polyvinylidene fluoride (PVDF)
-
Polypropylene (PP)
Operating Conditions
-
Maximum Inlet Pressure4 bar
-
pH StabilitypH 1 – 14
Physicochemical Information
-
MWCO1 kDa
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Product Information
-
BrandSartocon®
-
Pack Size1