Sartopore® 2 | Gamma Maxicaps® | 0.2µm | 10"

  • Effective Filtration Area: 0.6 m² | 6.5 ft²
  • Pore Size: 0.45 µm prefilter | 0.2 µm final filter
  • Membrane Material: Polyethersulfone
  • Connectors: Inlet: Hose Barb ½“ single stepped | Outlet: Hose Barb ½“ single stepped
  • Sterilization: Gamma-irradiatable

________________________

Connector explanation:

O = Hose Barb ½“ | S = Sanitary 1 ½“

Size explanation:

10” = 0.6 m² | 20” = 1.2 m² | 30” = 1.8m²

Filter Size
Type
Connector(s)
Price (USD):
$798.00
Item No.: 
5447307H1G-OO
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
  • Extremely high flow rates and total throughputs
  • Number one choice for bioburden reduction & particle removal
  • Broad compatibility and easy scalability
  • Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter

Main Applications

Typical applications include bioburden and particle removal of:

  • Therapeutica
  • Injection solutions
  • Buffer
  • Biological Fluids
  • Tissue culture media
  • Acidic and alkaline solutions

Membrane

Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone

Compatibility

Sartopore®2 Gamma filters have been developed for sterilization using gamma irradiation < in 50 kGy irradiation doses. The Sartopore® 2 polyethersulfone membrane has a high chemical compatibility between pH 1 to 14, making Sartopore® 2 Gamma filters ideally suited for the filtration of high and low pH solutions in pharmaceutical | Biotech Industry

Performance

A unique pleated filter construction combined with the highly asymmetrical pore structure of the membrane enables excellent flow rates and lifetimes, particularly compared to conventional flat filter systems. By means of "integrated prefiltration" in the form of a 0.45 μm membrane, the Sartopore 2 filters achieve outstanding total flow and excellent flow rates.

Cost savings:

The use of disposable filter elements eliminates the need to invest in stainless steel filter housings. Additional costs for housing cleaning and cleaning validation are eliminated.

Flexibility

Sartopore® 2 filters are available in a wide range of filtration areas from 4.5 cm² up to 1.8 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.

Scale Up:

Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.

Quality:

Every single element is tested for integrity to meet the highest quality requirements.

Microbial Retention

Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.

Documentation:

Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    Buffer & Auxiliaries Filtration
  • Scale
    Production | Large Scale

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Connections (Physical)

  • Connector Inlet
    1/2" Single Stepped Hose Barb
  • Connector Outlet
    1/2" Single Stepped Hose Barb
  • Connector(s)
    Inlet: ½" Hose Barb | Outlet: ½" Hose Barb

Dimensions

  • Filter Size
    10"(0.6 m² / 6.5 ft²)
  • Outer Diameter
    137 mm (110 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    Maxicaps®
  • Maximum Allowable Back Pressure
    • 2 bar (29 psi) at 20°C
    • 1.5 bar (21.8 psi) at 50°C
  • Minimum Required Bubble Point
    3.2 bar | 46 psi
  • Vent Valve
    Standard

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polyester (PET)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 50 °C: 3 bar
  • Maximum Operating Pressure
    5 bar (72.5 psi)

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    1
  • Type
    Inline (γ-irradiatable)

Sterility/Purity

  • Delivery Condition
    Non sterile - Gamma irradiatable
  • Sterilization Method
    Gamma Irradiatable

Usage Protocols

  • Sterilization Procedures
    Gamma Irradiation: with 50 kGy, 1 Cycle
´