Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartopore® 2 | Mini Cartridge | 0.45µm | Size 7 | 5pc.

Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results across various applications.

Filter Size
Adapter
Material o-ring | seal
Item No.: 
5441506G7------B
Pieces
5
Min. Order Qty.
150
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® 2 | Mini Cartridge | 0.45µm | Size 7 | 5pc.
Sartopore® 2 | Mini Cartridge | 0.45µm | Size 7 | 5pc.

Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results across various applications.

Item No.:
5441506G7------B
Number of pieces
5

Overview

Specifications

Sartopore® 2 0.45µm Bioburden & Particle Retentive Filter Elements

Introduction Sartopore® 2 0.45 µm filters are designed to deliver exceptional filtration performance, making them the perfect choice for bioburden reduction and particle removal in pharmaceutical applications. With their unique hydrophilic Polyethersulfone membrane, these filters offer extremely high flow rates and total throughputs, ensuring maximum process efficiency and minimized filtration costs.

Key Features

  • Built-in Prefiltration: Equipped with a 0.8 μm membrane for enhanced bioburden reduction and particle removal, especially suitable for highly viscous and challenging pharmaceutical solutions.
  • Outstanding Flow Rates: The hydrophilic Polyethersulfone membrane ensures high flow rates and total throughputs, reducing filtration cycle times and costs.
  • Broad Chemical Compatibility: Compatible with a wide pH range from 1 to 14 and high thermal resistance, making it suitable for diverse filtration liquids.
  • Integrity Tested: Each filter element undergoes rigorous integrity testing, including Diffusion Point and Bubble Point tests, ensuring absolute reliability.
  • Scalability: Available in a wide range of sizes and formats, from 4.5 cm² up to 1.8 m² per filter element, allowing for seamless scale-up from R&D to full-scale production.

Applications

Typical applications include bioburden and particle removal of

  • Therapeutics
  • Buffers
  • Injectables
  • Ophthalmics
  • Large volume parenterals
  • Antibiotics
  • Biological Fluids
  • Tissue Culture Media
  • Bulk pharmaceutical products
  • Acetic and basic solutions

Benefits

  • High Throughput: The unique membrane design allows for high flow rates at low pressure drops, optimizing processing efficiency.
  • PFAS restrictions: Made without intentionally using PFAS compounds to ensure you are prepared for potential future restrictions.
  • Broad Compatibility: The Polyethersulfone membrane ensures compatibility with a wide range of chemicals, enhancing versatility in application.
  • Reliability and Compliance: Each filter is integrity tested and meets stringent regulatory standards, providing peace of mind and assurance in critical applications.


Sartopore® 2 filters are designed to meet the demanding needs of the pharmaceutical and biotechnology industries, offering unparalleled performance and reliability.

Accessories Information

  • Adapter
    Bottom: Bayonet w. o-ring | Top: Flat

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    • Downstream Intermediates
    • Harvest | Cell Removal
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 7 (0.05 m² / 0.54 ft²)
  • Filtration Area
    0.05 m²
  • Outer Diameter
    56 mm

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Allowable Back Pressure
    • 2 bar (29 psi) at 20°C
    • 1 bar (14.5 psi) at 80°C
  • Maximum Diffusion
    3 mL/min at 1.7 bar | 25 psi at 20 °C
  • Minimum Required Bubble Point
    2.2 bar | 32 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.45 µm
  • Pore Size Pre-filter
    0.8 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles