Claristep® Syringeless Filter, 0.2 µm Regenerated Cellulose

Perform syringeless filtration with confidence and ease with the Claristep® Syringeless Filter.

Top Features of Claristep® Syringeless Filters

  • No syringe required
  • Extremely short contact time of samples with the filters and caps
  • Contamination-free results
  • Compatible with the Claristep® station

Popular Applications for Claristep® Syringeless Filters

  • Sample preparation by particle removal
  • Filtration for food analytics

Pack Size
Price (USD):
$1,460.00
Item No.: 
17C07FT--480
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Claristep® Syringeless Filter is the ideal solution for sample preparation by particle removal prior to analytics. The filters are suitable for small sample volumes of 60 to 600 µl. Filtration is achieved without the use of a syringe.

Simple and Straightforward

Claristep® Syringeless Filters are designed with ease and simplicity in mind. They are the ideal option for preparing analytical samples with small volumes. These filters are manufactured at our plant and must meet the strictest quality standards. Using these filters is simple and straightforward, as they are purely mechanical and allow for ergonomic handling without the need for a syringe, vacuum pump or power source.

Pure Materials

Claristep® Syringeless Filters are made of pure materials. The filter components are virtually free of extractables. The filters are composed of chemically stable components allowing filtration of aqueous liquids and harsh solvents. The reservoir and lid consist of one piece of polypropylene. In addition, the lid part has a sealing made of thermoplastic elastomer, which enables a light lid closure.

Reliable Removal

When used with Claristep® systems, the Claristep® Syringeless Filters ensure the reliable removal of particles. They allow for the filtration of samples without adding extractables and leachables. The filter units are optimized for solvents and aqueous solutions. They provide maximum chemical compatibility and exceptionally low non-specific binding of analytes.

Optimize Filtration

For optimum handling and filtration with Claristep® Syringeless Filters, we recommend using the Claristep® Multiplex-Station, including the replaceable Claristep® Tray, available for purchase from Sartorius. The station and filters allow for unparalleled ergonomic handling for mechanical filtration without using a syringe. Using these Claristep® products in concert will ensure contamination-free results. The contact time of the samples with the filters and the caps is extremely short. With the Claristep® Station and Filters, you can filter eight samples simultaneously without needing a power supply, vacuum, or pressure source.

Applications

  • Application
    • HPLC
    • LCMS
    • ICPMS
    • Cell Removal / Harvest
    • Clarification
  • Application Area
    Analytical sample preparation

Compliance Information

  • Extractables
    HPLC certified

Dimensions

  • Filtration Area
    9.7 mm
  • Housing Dimensions
    14 × 30 mm

Features

  • Device/Instrument Compatibility
    Claristep® Station

General Specifications

  • Filter Paper/Membrane Color
    Opaque/Yellow
  • Total Throughput
    Up to 600 µL
  • pH Range
    3.0 – 14.0

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Thermoplastic Elastomer (TPE)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Maximum Allowable Working Temperature
    121 °C (250 °F)
  • Operating Pressure
    2.5 bar (36 psi)

Physicochemical Information

  • Pore Size
    0.2 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Claristep®
  • Device Type
    Syringeless Filters
  • Pack Size
    480
  • Packaging
    Bulk packed
  • Sample Type
    • Aqueous
    • Solvents
    • Harsh liquids according to chemical compatibility

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Ethylene oxide
    • Autoclave

Usage Protocols

  • Sterilization Procedures
    • Ethylene oxide
    • Autoclave, 121°C, 30 min

Volume

  • Hold-up Volume
    30 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´