Polyethersulfone Ultrafiltration Membrane Discs, 1 kDa MWCO, 10 pc
Top Features
- Compatible with traditional and legacy stirred cells
- Recommended for custom-applications
- Flexible options to suit ultrafiltration (UF) and diafiltration (DF) or most macromolecules
Popular Applications
- Concentration and protein removal (UF)
- Buffer exchange and desalting (DF)
- Electroultrafiltration (EUF)
- Price (USD):
- $132.00
- Item No.:
- 14609--47------D
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Ultrafiltration Membrane Discs
Polyethersulfone (PES)
This is membrane provides excellent ultrafiltration performance with most samples where high process speed and maximum recoveries from the retentate are of primary importance. Polyethersulfone membranes exhibit no hydrophobic or hydrophilic interactions and are usually preferred for their low fouling characteristics, exceptional flux and broad pH compatibility.
Further Membrane Options
Ultrafiltration membrane discs are also available in Hydrosart® regenerated cellulose (RC) and cellulose triacetate (CTA) materials.
Applications
-
Application
-
8799046337120
- 8801532641888
-
8799046337120
-
Application Area
-
8804484088416
-
8804483334752
-
8804483662432
-
8804482613856
- 8804485005920
-
8804484088416
-
Market
-
8799057773152
-
8799058002528
- 8799057936992
-
8799057773152
Compliance Information
-
Certification8803335012960
Dimensions
-
Filter Diameter47 mm
-
Membrane Thickness120 µm
General Specifications
-
Filter Format8798987879008
-
pH Range1.0 – 14.0
Materials of Construction
-
Membrane Material8799043650144
Physicochemical Information
-
MWCO1 kDa
Product Information
-
Filter Type8804451844704
-
Pack Size10
-
Sample Type
-
8799061541472
-
8799061574240
-
8799061639776
-
8799061672544
-
8799063048800
-
8800713507424
-
8799062950496
-
8800713441888
-
8799062852192
-
8802089992800
- 8802089960032
-
8799061541472
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.