Tubing Kits for Vivaflow® Tangential Flow Filtration Cassettes
Top Features
Complete, plug and play tubing kits
Tailored for specific TFF and purification applications
Designed to ensure consistency and prevent carryover
Popular Applications
Diafiltration
Purification
Ultrafiltration
- Price (USD):
- $77.00
- Item No.:
- VF-ATI0011-1
- Availability:
- pcs
- Piece
- 1
Choose your Equipment and Accessories for Vivaflow® TFF Cassettes
Each pack of Vivaflow® TFF cassettes contains the tubing kit that is needed to perform ultrafiltration right out of the box. For an efficient alternative to dialysis and gel filtration, any Vivaflow® cassette can also be used for buffer exchange.
Replacing Your Ultrafiltration Tubing Kit
After the first use of Vivaflow® 50R | 200, the single-use tubing kit provided with your cassette should be replaced. This ensures consistent performance while preventing carryover. Kit VF-ATI0011-1 includes everything needed to run individual cassettes in ultrafiltration mode.
Increasing Ultrafiltration Speed or Throughput
Vivaflow® 50R | 200 are modular, enabling two cassettes to be run in parallel. This is recommended when processing larger feed volumes or when increased processing speed is required for smaller samples. Kits VF-ATP0011-1 and VF-ATP0012-2 include everything needed to run 2x 50 cm² or 2x 200 cm² cassettes, respectively, in ultrafiltration mode.
Efficient Buffer Exchange and Purification
Kit VF-ATD0001-1, in combination with the Vivaflow® feed reservoir, enables continuous diafiltration that is easy to set up, offers significant time savings, reduces reagent and water consumption, and avoids sample dilution. This is an add-on that works together with the tubing kit provided with your cassette, or any of the replacement tubing kits.
This kit is also compatible with Sartobind® Lab chromatography units, for rapid, plug-and-play purification by persistaltic pump.
Applications
-
ApplicationUltrafiltration
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Materials of Construction
-
Connector Material
-
Polyamide (PA)
- Polypropylene
-
Polyamide (PA)
-
Tubing MaterialPolyvinyl chloride (PVC)
Product Information
-
BrandVivaflow®
-
Pack Size1
-
TypeUltrafiltration, Individual Cassettes
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.