Vivaspin® Turbo 4 Centrifugal Concentrator Polyethersulfone, 25 pc

Top Features

  • Fastest sample concentration with maximum target molecule recoveries
  • Simplest, pipette-friendly retentate retrieval
  • Highest chemical and temperature resistance

Popular Applications

  • Macromolecule concentration
  • Buffer exchange
  • Diagnostic sample prep

MWCO
Price (USD):
$195.00
Item No.: 
VS04T11
Availability: 

Vivaspin® Turbo centrifugal ultrafilters are disposable units for the rapid concentration and buffer exchange of most macromolecules – including proteins, viruses, nucleic acids and nanoparticles. They feature high flux polyethersulfone (PES) membranes with a broad range of molecular weight cut-offs (MWCO).

Ultimate Speed, Seamless Recovery

Vivaspin® Turbo 4 PES is recommended for concentration or diafiltration of initial sample volumes up to 4 mL. The highly optimized design with twin vertical membranes brings ultrafast speeds to your ultrafiltration processes. Furthermore, the low adsorbing polyethersulfone (PES) membranes and smooth transition between filter and housing ensure maximum target molecule recoveries every time.

Collect Every Last Drop

The unique, low-volume angular dead stop in Vivaspin® Turbo prevents concentration to dryness while ensuring the highest concentration factors possible in a single device. Retentate retrieval is convenient too, using standard pipette tips.

Engineered for Your Application

The specially selected polymers and membranes offer increased chemical, pH and temperature resistance, enabling Vivaspin® Turbo to meet the needs of niche and novel applications for small-scale ultrafiltration.

Application Notes

Brochure

Catalog

Datasheet

Flyer

Poster

Technical Note

User Manual

Applications

  • Application
    • Concentration
    • Diafiltration
    • Desalting | buffer exchange
    • Ultrafiltration
  • Application Area
    • Biologics development
    • Diagnostic sample prep
    • Life science research
    • Nanotechnology research
    • Structural biology
    • Vaccine development
  • Industry
    Pharma / Biotech
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • BioPharma
    • Research
    • Clinical
    • Environmental

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    3.2 cm²
  • Overall Length
    122.5 mm

General Specifications

  • Maximum G-force Angle Rotor
    7,500 g
  • Maximum G-force Swing-out Rotor
    4,000 g

Materials of Construction

  • Concentrator Body/Sleeve
    Styrene Butadiene Copolymer (SBC)
  • Concentrator Cap
    Polypropylene (PP)
  • Filtrate Vessel
    Polypropylene (PP)
  • Membrane Material
    Polyethersulfone (PES)

Physicochemical Information

  • MWCO
    5 kDa

Product Information

  • Brand
    Vivaspin® Turbo
  • Device Type
    Centrifugal
  • Pack Size
    25
  • Sample Type
    • Macromolecule
    • Protein
    • Peptide
    • Nanoparticles
    • Virus
    • VLP
    • Viral Vector
    • Exosome
    • LNP
    • Nucleic Acid

Volume

  • Dead Stop Volume
    30 - 40 µL
  • Hold-up Volume
    <10 µL
  • Maximum Capacity, Fixed Angle Rotor
    4 mL
  • Maximum Capacity, Swing Bucket Rotor
    4 mL
  • Volume Range
    2 – 4 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.