Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

Hollow Fiber TFF | Re-use | Explorer 12" | 0.2µm | 1.0 mm

Experience microfiltration performance with our Hollow Fiber TFF modules. Designed to balance between fiber stability and integrity as well as performance for optimal efficiency, these modules are ideal for a wide range of bioprocessing and pharmaceutical applications. The modules are designed for easy cleanability and multiple use cycles, ensuring both efficiency and sustainability.
Scale
Filtration Area
Pore Size
Item No.: 
WA92010EXP12S0
Availability: 
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Hollow Fiber TFF | Re-use | Explorer 12" | 0.2µm | 1.0 mm
Hollow Fiber TFF | Re-use | Explorer 12
Experience microfiltration performance with our Hollow Fiber TFF modules. Designed to balance between fiber stability and integrity as well as performance for optimal efficiency, these modules are ideal for a wide range of bioprocessing and pharmaceutical applications. The modules are designed for easy cleanability and multiple use cycles, ensuring both efficiency and sustainability.
Price (USD):
$819.00
Item No.:
WA92010EXP12S0
Availability:
Number of pieces
1

Overview

Specifications

Our Hollow Fiber TFF Microfiltration Modules boast a macrovoid-free surface and an asymmetric structure, ensuring consistent and high-quality filtration results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.

Whether you're working with small-scale laboratory processes or large-scale industrial applications, our range of filter areas provides the flexibility to meet your specific needs. The variety of membrane pore sizes allows for precise control over particle retention, making these modules suitable for clarification, including microbial clarification and harvest ( e.g. in pDNA, or any other e.coli based process), as well as TFF perfusion. Our reusable Hollow Fiber TFF modules are designed for easy cleaning, convenient storage, and repeated use.

Key Features:

  • Membrane pore sizes: 0.1, 0.2, and 0.45 µm
  • Fiber inner diameter: 1.0 mm
  • ​​​​​​​Filter areas: 52 cm² to 15 m²
  • Available lengths: 12, 24, and 41 inches

Benefit from:

  • High flux rates and improved product recovery ​​​​​​​
  • Excellent scalability from lab to production
  • ​​​​​​​Reduced processing times and operational costs
  • Enhanced durability and chemical compatibility

Choose our Hollow Fiber TFF Microfiltration modules for reliable, high-performance filtration solutions that meet the demanding requirements of modern bioprocessing and pharmaceutical manufacturing.

Applications

  • Application
    Microfiltration
  • Scale
    Lab
  • Usage
    Reusable

Connections (Physical)

  • Connector(s)
    Feed/Retentate: 0.5" TC Permeate: 0.1875" hose barb

Dimensions

  • Filter Diameter
    1.3 cm
  • Filtration Area
    0.0155 m2
  • Length
    12"

General Specifications

  • Capsule/Cartridge Format
    Explorer

Materials of Construction

  • Membrane Material
    mPES

Physicochemical Information

  • Fiber ID
    1.0 mm
  • Pore Size
    0.2µm

Product Information

  • Pack Size
    1-pack

Usage Protocols

  • Autoclaving
    no

Volume

  • Recommended Batch Volume
    150-750 ml