Ambr® 250 High Throughput vessels, ATF 30 kDa
Ambr® 250 High Throughput consumables. Includes: Perfusion dip-tubes, dual 26mm pitched-blade impeller, baffled vessel, multi-hole sparger, pH and O2 sensors, without liquid line filters. Supports ATF perfusion with 30kDa filter. Pack of 2, individually wrapped, irradiated, store at room temperature, protect from light.
- Item No.:
- 001-5G81
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ambr® 250 HT Consumables
Ambr® 250 High Throughput single-use bioreactors were designed to provide a high precision environment that supports the demands of a range of applications. Bioreactor vessels are fully assembled and irradiated, including dual 20mm pitch-blade impellers for a range of mammalian applications or dual Rushton type impellers for microbial cultures. For mammalian cultures, an unbaffled vessel variant is offered with single ‘elephant-ear’ pitched blade impeller
All bioreactor vessels include the system`s liquid and gas feed lines, DO spot sensor and pH disposable probe. There are sparge and overlay gassing options available. Vessel variants including liquid filters are optionally available as well as an external condensing bottle and larger microbial impeller. The single-use technology means there is no need to clean bioreactors and sensors between runs.
Ambr® 250 High Throughput single-use perfusion bioreactors include all components required for perfusion culture, vessels are fully assembled and irradiated.Perfusion vessels include pressure sensors, pump chambers, with tubing calibrated for either Alternating Tangential Flow (ATF) (filter less) or Tangential Flow Filtration (TFF) mode. ATF and TFF vessels are available with a choice of perfusion filter pore size, or without perfusion filter.
Ambr® 250 High Throughput perfusion assembly units can be disconnected from the standard mammalian vessel and be replaced with a spare assembly unit during an experimental run. The exchangeable Perfusion assembly unit includes 3 liquid connections – flow and return of cell culture and permeate so it can be disconnected from the vessel.
Applications
-
ApplicationCell Culture
-
Application AreaCell culture
Connections (Physical)
-
Sparger TypeSparger hole configuration: 6 x 0.15 mm holes.
Dimensions
-
DimensionsInternal diameter 60mm, Internal height 120 mm.
Features
-
SensorspH, DO
Materials of Construction
-
Materials of Construction
-
Polycarbonate
-
Polypropylene
- Polyethylene
-
Polycarbonate
Product Information
-
BrandAmbr® 250
-
Impeller TypePitched blade
Volume
-
Volume350mL
-
Working Volume100 - 250mL