Ambr® 250 HT Consumables

Ambr® 250 High Throughput consumables.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (12)

  • 10mL ambr pipette tips
    Item no.
    001-5G78
    Brand
    Ambr® 250
    Diameter
    Dispensing orifice diameter (mm) 1.9
    Working Volume
    Nominal volume (mL) 10
    Endotoxin
    Endotoxin purity testing Validated test results with chromogenic kinetic method (method D, Ph. Eur. 2.6.14) for endotoxin free pipette tip is <0,005 IU/ml (EU/ml).
  • Ambr® 250 High Throughput vessels, ATF 30 kDa
    Item no.
    001-5G81
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput ECB vessels, 30 mm, no liquid filter
    Item no.
    001-5G31
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 mammalian vessels, pack of 6
    Item no.
    001-5G21
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput bioreactors, Microbial - 4 liquid filter
    Item no.
    001-5G11
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Microbial bioreactor
    Volume
    350mL
  • Ambr® 250 High Throughput vessels, ATF 0.2 μm
    Item no.
    001-5G75
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput vessels, ATF no filter
    Item no.
    001-5G85
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput vessels, TFF 30 kDa
    Item no.
    001-5G83
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput bioreactors, Microbial - 0 liquid filter
    Item no.
    001-5G13
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput vessels, TFF no filter
    Item no.
    001-5G87
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 mammalian filterless vessels, pack of 6
    Item no.
    001-5G25
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 custom vessels type 4, pack of 6
    Item no.
    001-2G37
    Brand
    Ambr® 250
    Dimensions
    Internal diameter 60mm, Internal height 120 mm.
    Application Area
    Cell culture
    Volume
    350mL
  • Ambr® 250 High Throughput single-use bioreactors were designed to provide a high precision environment that supports the demands of a range of applications. Bioreactor vessels are fully assembled and irradiated, including dual 20mm pitch-blade impellers for a range of mammalian applications or dual Rushton type impellers for microbial cultures. For mammalian cultures, an unbaffled vessel variant is offered with single ‘elephant-ear’ pitched blade impeller

    All bioreactor vessels include the system`s liquid and gas feed lines, DO spot sensor and pH disposable probe. There are sparge and overlay gassing options available. Vessel variants including liquid filters are optionally available as well as an external condensing bottle and larger microbial impeller. The single-use technology means there is no need to clean bioreactors and sensors between runs.

    Ambr® 250 High Throughput single-use perfusion bioreactors include all components required for perfusion culture, vessels are fully assembled and irradiated.Perfusion vessels include pressure sensors, pump chambers, with tubing calibrated for either Alternating Tangential Flow (ATF) (filter less) or Tangential Flow Filtration (TFF) mode. ATF and TFF vessels are available with a choice of perfusion filter pore size, or without perfusion filter.

    Ambr® 250 High Throughput perfusion assembly units can be disconnected from the standard mammalian vessel and be replaced with a spare assembly unit during an experimental run. The exchangeable Perfusion assembly unit includes 3 liquid connections – flow and return of cell culture and permeate so it can be disconnected from the vessel.

    Product Information

    • Brand
      Ambr® 250