Ambr® Crossflow System Fluid Kit

The system fluid kit for the Ambr® Crossflow contains:

  • Calibration buffer 1 (4 x 900 mL)
  • Calibration buffer 2 (4 x 900 mL)
  • Waste and System Bottle Kit
  • Air Filters Kit
Article number: 
061-2A11
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® Crossflow System Fluid Kit

The system fluid kit for the Ambr® Crossflow contains:

  • Calibration buffer 1 (4 x 900 mL)
  • Calibration buffer 2 (4 x 900 mL)
  • Waste and System Bottle Kit
  • Air Filters Kit
Item No.:
061-2A11
Number of pieces
1

Overview

Specifications

About the Ambr® Crossflow System

Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF filter cassettes with 10 cm² membrane area.

Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF filters simultaneously.

Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.

A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.