Arium® Advance EDI Benchtop Type 2 Pure Water Purification System
The Arium® Advance EDI Type 2 water system features ion retention at rates of up to 10 L/h. Directly connected to your potable feed water source, this system consistently delivers quality pure water with a resistivity of 5 to 15 MΩ·cm. Its proprietary, patented electrodeionization technology (EDI) - combined with its intelligent iJust software - optimizes water usage and ensures time- and labor-saving operation.
Top Features of Arium® Advance EDI
- Easy to navigate touch-based user interface (even with gloves)
- Innovative Bagtank technology eliminates costly cleaning
- Intelligent software
Popular Applications for Arium® Advance EDI
- Water purification for the preparation of microbiological media
- Purification of water for the synthesis and analysis of chemicals
- Feedwater purification for laboratory use (when used with Bagtank technology)
- Item No.:
- H2O-EDI-2-T
- Availability:
- pcs
Choose your Arium® Advance EDI Pure Water Systems
We help expedite your lab water workflows with our easy to use, reliable water purification system. This system makes good use of your valuable water resources by automatically optimizing water usage with its intelligent iJust software. Moreover, the Arium® Advance EDI attains high retention rates of ions while providing an optimum yield of purified water.
Easy, Intuitive Operation
The intuitive, clearly structured user interface eliminates confusion and experimentation. This input method will help you interact with the purification system speedily to help you save time.
Reliable Storage
Water purified by the system is stored in the closed Arium® Bagtank system. This specially designed storage container allows you to store purified water for an extended period without fear of secondary contamination.
Intelligent Software
With built-in iJust software, this system is able to intelligently raise the quality of your purified water. The resourceful software also helps you regulate your water usage.
High-Quality Water
The Arium® Advance EDI Benchtop Type 2 Pure Water Purification System, making use of its proprietary, patented electrodeionization technology, is able to remove oxidants, ions of heavy metals such as lead and suspended particulate matter. This helps the system produce the quality Type 2/pure water. The water produced has a resistivity of 5 to 15 MΩ·cm (0,2 to 0,07µS/cm).
High Ion Retention
The system has a high ion retention rate which leads to the effective removal of dissolved ionic materials in the water. This is evident in the high resistivity and low conductivity of the water purified by the system.
Adaptable
The Arium® Advance EDI Benchtop Type 2 Pure Water Purification System is designed to be adaptable. Depending on the layout, arrangement and space capacity of your lab, it can be mounted on a wall for maximum space-saving or installed on a bench.
Convenient
This system can be connected directly to your source of feed water to provide you with Type 2/pure water whenever you may need it without having to go through unnecessary steps.
Brochure
Datasheet
Flyer
Other
Applications
-
Application
-
Samples, Buffer and Media
-
pH
-
Chemical analysis and synthesis solutions
-
Feed Lab Water Systems
- ELISA
-
Samples, Buffer and Media
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Rejection Rate of Microorganisms>99 %
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Advance EDI
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption
-
20-60 L/day
- 60-100 L/day
-
20-60 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 2 Pure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)< 5 - 15 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)10 L/h
Product Water Specifications: Type 2 Pure Water
-
Production Flow Rate (Type 2)10 L/h
![Arium® Bagtank Wall Bracket Arium® Bagtank Wall Bracket](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Flexible and space-saving installation.
The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.
For use with following lab water system series:
Arium® Bagtank 20
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
![Arium® Bagtank Rollers Arium® Bagtank Rollers](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
![Arium® Distribution Pump 115 VAC Arium® Distribution Pump 115 VAC](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab Water Accessories
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Lab Water Accessories
Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.
Included in the equipment supplied:
- 1 x Alkaline Cleaning Solution
- 1 x Acid Cleaning Solution
For intended use with:
- Arium® Comfort I and Comfort II
- Arium® Advance RO and Advance EDI
- Arium® 612 and 613
Qty. 2 units/pack
Softener consisting of high efficient ion exchange resin, for efficient calcium removal.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Reverse osmosis module (5 l/h) for reliable removal of salts, bacteria, organic and particular impurities.
For intended use with:
- Arium® Advance EDI
- Arium® Comfort II
Qty. 1 unit/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.
![Consumables package for Arium® Advance RO and Arium® Advance EDI Consumables package for Arium® Advance RO and Arium® Advance EDI](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® RO Cleaning Set
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
![Consumables package for Arium® Advance EDI Consumables package for Arium® Advance EDI](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® RO Cleaning Set
- 1x Arium® Softener Cartridge
![Consumables package for Arium® Advance EDI Consumables package for Arium® Advance EDI](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® Reverse Osmosis Modules (2 units)
- 1x Arium® Softener Cartridge
Reliable removes oxidizing agents, heavy metals and particular impurities.
Intended use for:
- Arium® Advance RO
- Arium® Advance EDI
- Arium® 61316 and 61215
Qty. 1 unit/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.