Arium® Pro UV Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp
Get the easy-to-use, cutting-edge Arium® Pro UV Ultrapure Water System and make your lab results accurate, error-free and reproducible. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.
Top Features of Arium® Pro UV
- Touchscreen interface for easy, effective operation
- 185 | 254 nm UV Lamp to remove TOCs
- Data saving and printout functions
Popular Applications for Arium® Pro UV
- Cellular cultivation in a controlled environment
- Photometry and electrophoresis
- Production of monoclonal antibodies against a microbe
- Item No.:
- H2OPRO-UV-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
The Arium® Pro UV Ultrapure Water System features a 185 | 254 nm UV Lamp. The UV lamp minimizes total organic compounds (TOC) in purified water. The low TOC level ensures reproducibility and reliability of lab results. The system also has an option for an integrated TOC monitor that continuously checks and displays TOC readings.
Quick and Easy to Operate
The Arium® Pro UV with TOC is incredibly straightforward. It has a bright glass display to give real-time readings. The system features a remarkable interface with touch-activated functions for your utmost convenience. Enjoy effort-free operation, even while wearing gloves.
Low TOCs Guarantee Precise Lab Results
The Arium® Pro UV with TOC purifies water to such an extent that it has ≤2 ppb of Total Organic Carbons (TOCs). This is much lower than the limit of <50 ppb of Total Organic Carbons set by the American Society for Testing and Materials (ASTM). Type I - Ultrapure water makes your lab results accurate and reproducible.
Specifications
The system produces water at a flow rate of 2 liters per minute. Feedwater sources include distilled water, deionized water, reverse osmosis and electrodeionization. TOC levels of ≤2 ppb. The system also has a dual-wavelength 185 | 254 nm UV lamp.
Application Notes
Brochure
Datasheet
Flyer
Other
Publication
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
- HPLC/UHPLC
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/ml
Features
-
TOC MonitorNo
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
EndotoxinN/A
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)2 L/min
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.