Arium® Bagtank 20 w/o Pump

The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Article number: 
H2O-AOV-20
Piece
1
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Arium® Bagtank 20 w/o Pump
Arium® Bagtank 20 w/o Pump

The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.

In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.

Item No.:
H2O-AOV-20
Number of pieces
1

Overview

Specifications

The most innovative tank system.

The innovative Arium®

Bagtank systems enable safe and high-quality storage of 20 Liter pure water at minimum maintenance requirement. In contrast to typical water tanks, the bagtank uses disposable bags, which eliminates the time-consuming cleaning process with chemicals.

For use with following lab water system series:
Arium® Advance
Arium® Comfort

Dimensions

  • Dimensions WxDxH
    16.6 × 43.7 × 80.8 cm

General Specifications

  • Flow Rate
    3 L/min

Power Requirements

  • Power Plug
    IEC C14 cold device plug

Product Information

  • Brand
    Arium®
  • Pack Size
    1

Volume

  • Volume
    20 Liter

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.