Arium® Pro VF Benchtop Type 1 Ultrapure Water Purification System with Integrated UV Lamp & Ultrafilter
The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System with Integrated UV Lamp & Ultra Filter can be used in analytical labs and/or for critical laboratory applications. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves. This unit is available with or without an integrated, real-time TOC monitor.
Top Features of Arium® Pro VF
- Quality ASTM Type 1/ultrapure water
- Glass display with touch-activated functions and intuitive menu navigation (error-free operation even while wearing gloves)
Popular Applications for Arium® Pro VF
- Ion chromatography
- Electrophoresis
- Endotoxin analysis
- Immunocytochemistry
- Photometry
- Item No.:
- H2OPRO-VF-T
- Availability:
- pcs
Choose your Arium® Pro Ultrapure Lab Water Systems
The Arium® Pro VF has several accessories available, making it quite customizable. Receive Type 1/ultrapure water quickly and reliably for a wide variety of laboratory applications.
Water Quality and Content
The Arium® Pro VF Benchtop Type 1/ultrapure Water Purification System produces ultrapure water for standard, cell culture and chromatographic applications with a front top-mounted display/dispenser. The quality of the water produced from the system exceeds the specifications for ASTM Type I quality water. This device also lowers TOC content. Their added features such as the UV lamp, integrated TOC monitor and built-in ultrafilter make this possible.
Typical Applications
The Arium® Pro VF incorporates a UV lamp and ultrafilter into one system and produces ultrapure water that can be used for critical or standard lab applications, cell culture and chromatography.
Applications for The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System include:
- Chromatography Electrophoresis HPLC IVF (In Vitro Fertilization)
- Molecular biology
- Cell Cultivation
- RNA|DNA purification
- Reagent production
- PCR
- GC-MS, AAS, ICP-MS
- TOC analysis
- Endotoxin analysis
- Immunocytochemistry
- Pure water for preparation of cell culture media
- Pure Water for the production of monoclonal antibodies
- Photometry
Specifications
The water produced from The Arium® Pro VF Benchtop Type 1/Ultrapure Water Purification System contains < 0.001 CFU/ml of bacteria. Acceptable sources of feed water are distilled water, DI, RO, or EDI. This device requires a line voltage of 100-240 V for operation. The water produced has no particles > 0.22 μm. The water flow rate is 1.7 L/minute. Water Resistivity (at 25°C) is 18.2 MΩ × cm.
Application Notes
Brochure
Datasheet
Flyer
Other
Publication
Applications
-
Application
-
Buffer & Media
-
Preparation of Reagents
-
Histology
-
ELISA
-
AAS
-
Photometry
-
TOC-Analysis
-
GC-MS
-
IC
- HPLC/UHPLC
-
Buffer & Media
Biological Information
-
Bacteria< 0.001 CFU/ml
Features
-
TOC MonitorNo
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
Physicochemical Information
-
Conductivity (µS/cm)0,055 µS/cm
-
Endotoxin< 0.001 EU/mL
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® pro
-
Installation OptionBenchtop
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)No particles > 0.22 μm
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb (ASTM Type I)
-
Water Dispensing Flow Rate (Type 1)1.7 L/min
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.