Arium® Mini Bench Top System US Ultrapure water (Type I) < 10 ppb

The Arium® Mini is a compact ultrapure water system developed to provide ASTM Type 1 water quality. The system is ideal for general/ critical applications and is suitable for a daily need < 10 liters.

Price (USD)
$4,370.00
Item No.: 
H2O-MM-T-US
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Arium® Mini Bench Top System US Ultrapure water (Type I) < 10 ppb
Arium® Mini  Bench Top System US Ultrapure water (Type I) < 10 ppb

The Arium® Mini is a compact ultrapure water system developed to provide ASTM Type 1 water quality. The system is ideal for general/ critical applications and is suitable for a daily need < 10 liters.

Price (USD):
$4,370.00
Item No.:
H2O-MM-T-US
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Pre-treated water needed to produce ultrapure water is stored in the 5-liter unique Bag integrated on the side of the system. Uncomplicated exchange of the Bag facilitates upkeep of the system and considerably reduces maintenance time compared with conventional tank systems.

The standard version Arium® Mini is independent of a permanently installed water tap. Feed water is supplied to this system via a provided container, filled with pre-treated water.

Features:

  • Simple Bag exchange in less than 5 minutes
  • No use of cleaning agents needed
  • Optimized purity, due to closed system, avoiding a permanent biofilm
  • Intuitive menu navigation with high quality glass touch-display, developed through customer survey
  • Produce ASTM Type 1 ultrapure (18.2 MOhm)
  • Small Footprint, only 28 cm width
  • Volume dispense from 50 ml
  • Delivers a flow rate of 1 liter per minute

Intuitive menu navigation for optimal user comfort

Besides the unique Bagtank, the system is equipped with a high-resolution, touch-activated color display. Easy-to-understand icons guide the user intuitively through the menu. The Favorites function automatically stores the volume last dispensed. This increases efficiency and prevents errors during repeated dispensing of identical volumes.

Integrated Bagtank technology

Arium® Mini is the only ultrapure water system with integrated Bagtank technology. The 5-liter bag developed for the Arium® Mini is made of the proprietary material S71. Originally developed for the pharmaceutical industry, this multilayer, specialized film conforms to biocompatibility standards. Its quality and composition allows you to optimally store your pre-treated pure water for the production of Type 1 ultrapure water.

Applications

  • Application
    • General Lab Applications (Buffer, Media, Rinsing, Elisa, Electrophorese, Photometry)
    • Life Science Applications (DNA Sequencing, Endotoxin Analysis, PCR, Cell Culture)
  • Water Supply to other Devices
    No

Features

  • TOC Monitor
    N/A
  • UV Source
    No

General Specifications

  • Feed Water Source
    Manual Filling with DI or RO or EDI

Physicochemical Information

  • Total Organic Carbon (TOC)
    < 10 ppb

Power Requirements

  • Line Voltage
    100 – 240 V

Product Information

  • Available Product Water Type
    Type 1 (18.2 MΩ × cm / 0.055 μS/cm)
  • Brand
    Arium® Mini
  • Installation Option
    Benchtop
  • Pre Treatment Water Consumption
    N/A
  • Ultrapure Water Consumption
    <10 L/day
  • Water System Type
    Type 1 Ultrapure Lab Water System

Product Water Specifications: Type 1 Ultrapure Water

  • Product Water Resistivity (at 25 °C)
    18.2 MΩ × cm
  • Water Dispensing Flow Rate (Type 1)
    1 L/min

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.