Arium® Pro Ultrapure Water System
The Arium® Pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.
- Item No.:
- H2OBASIC-B
- Availability:
- pcs
- Piece
- 1
Choose your Arium® Pro Ultrapure Lab Water Systems
Unlike competitive systems, lab water systems of the Arium® Pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.
You can choose among four Arium® Pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: Arium®, Arium® Pro UF, Arium® Pro UV and Arium® Pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: Arium® Pro.
Arium® Pro wall-mounted unit is used for producing ultrapure water for standard applications with front bottom-mounted display dispenser units and integrated wall-mounting brackets for the system.
Standard Applications:
- HPLC
- GC-MS, AAS, ICP-MS
- Ion chromatography
- TOC analysis
- PCR
- Electrophoresis
- Endotoxin analysis
- Immunocytochemistry
- Pure water for preparation of cell culture media
- Pure water for production of monoclonal antibodies
- Photometry
Lowest TOC content
The 185 | 254 nm UV lamp, which can be integrated as an option, not only prevents microbiological growth, but also minimizes total organic compounds (TOC) in purified water. The low TOC level of < 2 ppb in Arium® water therefore ensures the reproducibility and reliability of your lab results. Moreover, you can have TOC readings continuously checked and displayed in real time by our optionally integrated TOC monitor specially developed for this ultrapure water system. To ensure reliable removal of endotoxins, microorganisms and particles as well as DNase and RNase, you can also opt for an Arium® Pro system with a built-in ultrafilter featuring the most advanced crossflow technology. This ultrafilter makes the Arium® Pro ideal for use in cell cultivation and your other special laboratory applications.
Major Advantages of Arium® Pro:
- Modular units pre-assembled according to specific applications
- The lowest TOC level, along with a real-time monitoring function
- Exceptionally efficient removal of endotoxins, DNase and RNase
- High Flexibility
- Total ease of operation
On top of these benefits already mentioned, the Arium® Pro offers an impressive range of additional features, such as a choice of dispensing options, data-saving and printout functions, and color-coded alert messaging and information, etc.
An Arium® Pro system is the best choice for your many daily applications in the lab.
Application Notes
Brochure
Datasheet
Other
Publication
Applications
-
Application
-
Photometry
-
ELISA
-
Preparation of Reagents
-
Buffer and Media Prep
-
AAS
- Histology
-
Photometry
Biological Information
-
Bacteria< 1
Compliance Information
-
Animal ComponentsNo
-
CSA CompliantNo
-
Electrical / Battery itemNo
Features
-
CoolingNo
-
TOC MonitorNo
-
UV SourceNo
General Specifications
-
Feed Water Source
-
Distilled water
-
DI
-
RO
- EDI
-
Distilled water
-
Minimum Inlet Pressure6.9 bar
Physicochemical Information
-
Conductivity (µS/cm)100 µS/cm
-
EndotoxinN/A
-
Low Endotoxin / RNase / DNase ValuesNo
-
Silica Level< 1000 ppb
-
Total Organic Carbon (TOC)< 5 ppb
-
Turbidity< 1 NTU
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® pro
-
Installation OptionWall-mounted
-
Pack Size1
-
Pre Treatment Water ConsumptionN/A
-
Ultrapure Water Consumption40-100 L/day
-
Water System TypeType 1 Ultrapure Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Particles (at 0.2 µm)< 1/mL
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)< 5 ppb (AS Type I)
-
Water Dispensing Flow Rate (Type 1)2 L/min
Sterility/Purity
-
Sterilizing GradeNo
![Consumables package for Arium® Mini, Arium® Pro and Arium® Smart Station Consumables package for Arium® Mini, Arium® Pro and Arium® Smart Station](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
![Consumables package for Arium® Pro Consumables package for Arium® Pro](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Elemental Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of drinking water.
Incl. in the equipment supplied:
- 1 x Pre-treatment Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
- Arium® Pro UF
- Arium® Pro UF
- Arium® Pro VF
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
![Consumables package for Arium® Pro with U-PACK Consumables package for Arium® Pro with U-PACK](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 3x Arium® Sterile Filter
- 1x Arium® Universal Kit
Ultrapure water cartridge kit consisting of two high efficient ion exchange resin cartridges combined with activated carbon, for the purification of pre-treated water.
Included in the equipment supplied:
- 1 x Pre-polishing Cartridge
- 1 x Polishing Cartridge
For intended use with:
- Arium® Pro
- Arium® Pro DI
Qty. 2 units/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.